??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
cyclesafe
Description
Quad Hi-Density Bike Rack
Bill of material
Hi-Density Bike Rack
ORDERNO
Hi-Density Bike Rack
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
CATEGORY
category
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
HANGER_MATERIAL
hanger material
HEIGHT
height
80.053
HOST
host
0
KEYNOTE
keynote
LENGTH
length
60.746
MANUFACTURER
manufacturer
MASSUNIT
massunit
1
MODEL
model
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PART_TYPE
part type
0
RACK_MATERIAL
rack material
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
VERSION
version
Autodesk Revit 2018
WIDTH
width
28.125
WORK_PLANE_BASED
work plane-based
0
NAME
name
Hi-Density Bike Rack
Preview - Generation
Náhled
Formáty
Files
3D
2D

Embedded user actions