??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD模型选择
停产产品
本产品自 2014年12月31日停产,不建议将其用于新的产品/项目
对应替代品
是否使用该替代品?
可提供的产品: 5
HELP_VARIABLE
Company
Festo
Description
QSSF-F - push-in bulkhead fitting
Bill of material
533920 QSSF-F-G1/8-6
TNR
Part number
TYP
Type
INFO
Valid until
信息
2014-12-31
D
Tubing outside diameter
mm
D1
Thread
G
Thread
NW
Nominal size
mm
SW1
Width across flats
mm
SW2
Width across flats
mm
L
mm
L2
mm
L5
mm
L6
mm
BMAX
6.600 mm
Preview - Generation
预览
格式
历史记录
3D
尺寸标注
2D

Embedded user actions