??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

我同意将我的数据传送至零部件厂商
CAD模型选择
可提供的产品: 2
HELP_VARIABLE
Company
Festo
Description
QSMKL-(M) - self-sealing push-in L-fitting
Bill of material
153294 QSMKL-M5-4
TNR
Part number
TYP
Type
D
Tubing outside diameter
mm
T
Thread
M5
KDR
4.019 mm
A
2.800 mm
B
mm
C
mm
E
mm
K1
0.000 mm
K2
0.000 mm
K3
0.000 mm
HEX
Width across flats
mm
L
mm
P
mm
Z
0.000 mm
X
mm
Y
mm
CNSMASSEXACT
Weight
kg
GTIN
Preview - Generation
预览
格式
历史记录
3D
尺寸标注
2D

Embedded user actions