??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Cossiga
Description
QF_HT6_STG_cat
Bill of material
STG HT6
ORDERNO
STG HT6
ALWAYS_VERTICAL
always vertical
1
CONN_PLUG
conn plug
10 amp 3 pin plug
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CYCLE
cycle
50
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
Self Contained Heated Display Unit
DESIGN_OPTION
design option
-1
FL_AMPS
fl amps
4.600
FOODSERVICE_EQUIPMENT_IDENTIFIER
foodservice equipment identifier
1
HEIGHT
height
925
HOST
host
0
LENGTH
length
600
MANUFACTURER
manufacturer
COSSIGA
MASSUNIT
massunit
1
MODEL
model
STG HT6
NUMBER_OF_SHELVES
number of shelves
3 + base
OMNICLASS_NUMBER
omniclass number
23.40.40.11.24
OMNICLASS_TITLE
omniclass title
Cold Cabinets
OPERATING_TEMP
operating temp
65-75 Deg C
PART_TYPE
part type
0
PHASE
phase
1
POWER_CORD_LENGTH
power cord length
2200mm
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
0
SHARED
shared
0
SHELF_DEPTH
shelf depth
395
SHELF_WIDTH
shelf width
490
SHOW_LOGO
show logo
1
URL
url
www.cossiga.com
VERSION
version
2017
VOLTS
volts
240.000
WATTS
watts
0
WEIGHT_APPROX__KG_
weight approx. kg.
88
WEIGHT_IN_POUNDS
weight in pounds
193.952
WIDTH
width
650
WORK_PLANE_BASED
work plane-based
0
NAME
name
QF_HT6_STG_cat
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions