??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Alto Shaam
Description
QF_CookOven_Alto_750-TH-II
Bill of material
2A5GT92HX
ORDERNO
2A5GT92HX
ALWAYS_VERTICAL
always vertical
1
APPARENT_POWER
apparent power
0
CB
cb
0
CODE_A
code a
0
CODE_B
code b
0
CODE_C
code c
0
CONN_CONDUIT
conn conduit
1
COST
cost
0
CPT
cpt
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CYCLE
cycle
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
LOW TEMPERATURE COOK & HOLD OVEN
DESIGN_OPTION
design option
-1
ELEC_CONN_CONNECTION_HEIGHT
elec conn connection height
30.188
ELEC_CONN_RI_HEIGHT
elec conn ri height
0
FL_AMPS
fl amps
0
FOODSERVICE_EQUIPMENT_IDENTIFIER
foodservice equipment identifier
1
HEIGHT
height
33.562
HOST
host
0
IDENTIFY_QUANTITY_AS_LOT
identify quantity as lot
1
LEFT
left
0
LEFT_ML
left ml
0
LEFT_PML
left pml
0
LEGS
legs
0
LEGS_HEIGHT
legs height
5.625
LENGTH
length
28.562
MAINTAIN_ANNOTATION_ORIENTATION
maintain annotation orientation
0
MANUFACTURER
manufacturer
Alto-Shaam, Inc.
MASSUNIT
massunit
1
MAX_OVERCURRENT_PROTECTION
max overcurrent protection
0
MIN_CKT_AMPACITY
min ckt ampacity
0
MODEL
model
750-TH-II
NUMBER_OF_POLES
number of poles
1
PART_TYPE
part type
0
PASS_THROUGH
pass through
1
PHASE
phase
0
PL
pl
0
PR
pr
1
PT
pt
0
RIGHT
right
1
RIGHT_ML
right ml
0
RIGHT_PML
right pml
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
1
SHOW_BUMPER
show bumper
0
SHOW_CASTERS
show casters
1
SHOW_CLEARANCE
show clearance
0
SHOW_WINDOW_DOOR
show window door
0
URL
url
www.alto-shaam.com
VERSION
version
2012
VOLTS
volts
0
WATTS
watts
0
WEIGHT
weight
194 lbs.
WIDTH
width
34.875
WINDOW_PASS_THROUGH
window pass through
0
WORK_PLANE_BASED
work plane-based
0
X
x
25
Y
y
17.500
NAME
name
YSBUH8NZ4
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions