??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Atlas Metal Industries
Description
QF_AtlasMetal_RMHP4_cat
Bill of material
QF_AtlasMetal_RMHP4_cat
ORDERNO
QF_AtlasMetal_RMHP4_cat
ALWAYS_VERTICAL
always vertical
1
APPARENT_POWER
apparent power
720.000
ASSEMBLY_CODE
assembly code
E1090320
COMPRESSOR_B
compressor b
7.500
COMPRESSOR_C
compressor c
21.500
COMPRESSOR_D
compressor d
21.625
CONN_PLUG
conn plug
NEMA 5-15P
COST
cost
0
CSI_MASTERFORMAT
csi masterformat
11 46 16
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
1
CUTOUT_WIDTH
cutout width
57.750
CYCLE
cycle
60
DEFAULT_ELEVATION
default elevation
48.000
DEPTH
depth
26
DESCRIPTION
description
Drop-In, Hot/Cold Pan
DESIGN_OPTION
design option
-1
ELEC_CONN_CONNECTION_HEIGHT
elec conn connection height
0
ELEC_CONN_RI_HEIGHT
elec conn ri height
0
FL_AMPS
fl amps
6
FOODSERVICE_EQUIPMENT_IDENTIFIER
foodservice equipment identifier
1
HOST
host
0
HP
hp
1/4
INDIRECT_WASTE_CONNECTION_HEIGHT
indirect waste connection height
-17.750
INDIRECT_WASTE_FLOW
indirect waste flow
0
INDIRECT_WASTE_SIZE
indirect waste size
0.750
ITEM_NUMBER
item number
-
IW_SIZE_OD
iw size od
0.812
MANUFACTURER
manufacturer
Atlas Metal
MASSUNIT
massunit
1
MODEL
model
RM-HP-4
NUMBER_OF_POLES
number of poles
1
OMNICLASS_NUMBER
omniclass number
23.40.40.14.24.14
OMNICLASS_TITLE
omniclass title
Service Line Equipment
PART_TYPE
part type
0
PHASE
phase
1
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
URL
url
www.atlasfoodserv.com
VERSION
version
2014
VOLTS
volts
120.000
WASTE_WATER_DISCHARGE_TEMPERATURE
waste water discharge temperature
-459.670
WATTS
watts
1000.000
WEIGHT_IN_POUNDS
weight in pounds
305
WELL_WIDTH
well width
55.125
WIDTH
width
59.125
WORK_PLANE_BASED
work plane-based
1
NAME
name
QF_AtlasMetal_RMHP4_cat
Preview - Generation
預覽
格式
Files
3D
2D

Embedded user actions