??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Atlas Metal Industries
Description
QF_AtlasMetal_HB3
Bill of material
QF_AtlasMetal_HB3
ORDERNO
QF_AtlasMetal_HB3
ALWAYS_VERTICAL
always vertical
1
APPARENT_POWER
apparent power
852.000
ASSEMBLY_CODE
assembly code
E1090320
CONN_PLUG
conn plug
NEMA 5-15P
COST
cost
0
CSI_MASTERFORMAT
csi masterformat
11 40 00
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CYCLE
cycle
60
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
Heated Base
DESIGN_OPTION
design option
-1
ELEC_CONN_CONNECTION_HEIGHT
elec conn connection height
15.000
ELEC_CONN_RI_HEIGHT
elec conn ri height
0
FL_AMPS
fl amps
7.100
FOODSERVICE_EQUIPMENT_IDENTIFIER
foodservice equipment identifier
1
HOST
host
0
ITEM_NUMBER
item number
-
LEFT_DOOR_WIDTH
left door width
15.500
MANUFACTURER
manufacturer
Atlas Metal
MASSUNIT
massunit
1
MAX_OVERCURRENT_PROTECTION
max overcurrent protection
15
MODEL
model
HB-3
NUMBER_OF_POLES
number of poles
1
OMNICLASS_NUMBER
omniclass number
23.40.40.14
OMNICLASS_TITLE
omniclass title
Food Service Equipment
PART_TYPE
part type
0
PHASE
phase
1
RIGHT_DOOR_WIDTH
right door width
15.500
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
URL
url
www.atlasfoodserv.com
VERSION
version
2014
VOLTS
volts
120.000
WATTS
watts
850
WEIGHT_IN_POUNDS
weight in pounds
190
WIDTH
width
41.875
WORK_PLANE_BASED
work plane-based
0
NAME
name
QF_AtlasMetal_HB3
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions