??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
CDC PNEUMATICS
Description
PYJ
Bill of material
PYJ10
ORDERNO
PYJ10
A
a
28.0
B
b
20.3
J
j
17.6
L
l
68.6
ORIFICE
orifice
7.0
WEIGHT_G_
weight(g)
18.0
VAR_D1
¢d1
10
VAR_D2
¢d2
10
VAR_P
¢p
17.6
NAME
name
PYJ10
Preview - Generation
Previsualización
Formatos
Fichas
3D
2D

Embedded user actions