??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Ich bin damit einverstanden, dass meine Daten an die Hersteller der Wunschkataloge weitergegeben werden
CAD-Modellauswahl
Auswählbare Produkte: 1
HELP_VARIABLE
Company
CKD
Description
PVS
Bill of material
PVS-15A-210-AC100V
MODEL
Model no.
PVS
PS
Port size
AC
Actuation
CO
Coil options
V
Voltage
INFOTEXT
Product Info
Product Info
A
90 mm
B
152 mm
C
29 mm
D
107 mm
E
27 mm
F
- mm
G
84 mm
H
61 mm
Preview - Generation
Vorschau
Formate
Dateien
3D
Bemaßung
2D

Embedded user actions