??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Výběr CAD modelu
Available products: 20
HELP_VARIABLE
Company
RAFI
Description
Pushbuttons
Bill of material
1.10.001.0010205
ORDERNO
ACTUATION_FUNCTION
actuation function
momentary contact function
BEZEL_COLOR
bezel color
COLLAR_SHAPE
collar shape
round
CONTACT_FUNCTION
contact function
CONTACT_MATERIAL
contact material
Silver
CONTACT_SYSTEM
contact system
DEGREE_OF_PROTECTION__FRONT_SIDE__ACCORDING_TO_DIN_EN_60529
degree of protection, front side, according to din en 60529
IP40 IP65 IP65 with sealing cap
FIXING
fixing
Threaded ring
ILLUMINATED
illuminated
No
INSTALLATION_HEIGHT
installation height
MOUNTING_DEPTH
mounting depth
MOUNTING_HOLE
mounting hole
OPERATING_FORCE__MIN_
operating force, min.
OPERATING_LIFE
operating life
OPERATING_TEMPERATURE__MAX_
operating temperature, max.
85 °C
OPERATING_TEMPERATURE__MIN_
operating temperature, min.
-25 °C
OPERATING_TRAVEL__MAX_
operating travel, max.
OUTSIDE_DIMENSION__WIDTH
outside dimension, width
PACKAGING
packaging
Box
PACKAGING_UNIT
packaging unit
100 pcs.
RATED_CURRENT__MAX_
rated current, max.
RATED_VOLTAGE__MAX_
rated voltage, max.
250 V
REACH_COMPLIANT
reach compliant
Yes
ROHS_COMPLIANT
rohs compliant
Yes
STORAGE_TEMPERATURE__MAX_
storage temperature, max.
90 °C
STORAGE_TEMPERATURE__MIN_
storage temperature, min.
-40 °C
TERMINAL_ON_THE_REAR
terminal on the rear
NAME
name
NET_WEIGHT
net weight
LOETBARKEIT
lötbarkeit
Preview - Generation
Náhled
Formáty
Files
3D
2D

Embedded user actions