??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Selux
Description
purelight_surface
Bill of material
Not A Type - Load Type Catalog
IDENT
Not A Type - Load Type Catalog
VAR5__CANOPY_COVER
5" canopy cover
1
APPARENT_LOAD
apparent load
35.68
ASSEMBLY_CODE
assembly code
D5020210
BRACKET_DISTANCE
bracket distance
0.177083333333333
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
CATEGORY
category
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
16777215
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
4
DESCRIPTION
description
Purelight Direct Surface Mount
DESIGN_OPTION
design option
-1
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
EMIT_FROM_LINE_LENGTH
emit from line length
3.92057291666667
FAMILY_NAME
family name
FINISH
finish
FREQUENCY
frequency
60
HOST
host
5
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
KEYNOTE
keynote
LAMP
lamp
180 White LEDs
LENGTH
length
3.92057291666667
LENS
lens
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
1
LIGHT_SOURCE_OFFSET
light source offset
0
MANUFACTURER
manufacturer
Selux Corporation
MASSUNIT
massunit
1
MATERIAL
material
MIDDLE_SUPPORT
middle support
0
MODEL
model
L60U-1L35-35-LW-F-004-xx
NOT_MIDDLE_SUPPORT
not middle support
1
NUMBER_OF_POLES
number of poles
1
OMNICLASS_NUMBER
omniclass number
23.80.70.11.14.11
OMNICLASS_TITLE
omniclass title
Downlights
PART_TYPE
part type
0
PHASE
phase
1
PHOTOMETRIC_WEB_FILE
photometric web file
L60-1L35-35-LW-04-120.ies
POWER_FACTOR
power factor
1
PRODUCT_DOCUMENTATION_LINK
product documentation link
http://www.selux.us/fileadmin/us/interior/Spec_Sheet/Purelight/PL9_F_SS.pdf
PRODUCT_NAME
product name
Purelight Direct Surface Mount
PRODUCT_PAGE_URL
product page url
http://www.selux.us/en/interior/detail/sx/purelight/surface-wall.html
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
STANDARD_BRACKET
standard bracket
0
TILT_ANGLE
tilt angle
-90
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.selux.us/
VOLTAGE
voltage
120
WATTAGE_COMMENTS
wattage comments
35.68W LED Driver
WIDTH
width
0.291666666666667
Preview - Generation
Náhled
Formáty
Files
3D
2D

Embedded user actions