??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Advanced Illumination
Description
Pulsar 320E High Current Controller
Bill of material
Pulsar 320E High Current Controller
ORDERNO
Pulsar 320E High Current Controller
CASE_MATERIAL
case material
Aluminum and Steel
COMMUNICATION
communication
10100 Ethernet Standard TCP-IP, UDP USB (Custom HID) C++ Library
COMPLIANCE
compliance
CE, RoHS
DIMENSIONS
dimensions
4.40 x 3.37 x 5.10 (111.6mm x 85.6mm x 129.5mm)
DIMMING_RANGE
dimming range
0% - 100%, 1mA Increments via Software Settings
DUTY_CYCLE_RANGE
duty cycle range
Typical 1% for high current overdrive, up to 15% Dependent on the limitations of the connected light.
INPUT_SUPPLY_REQUIREMENTS
input supply requirements
24V DC Nominal, 4.0A Recommended 21V Min - 30V Max; Power Inputs Reverse-Polarity Protected
IP_RATING
ip rating
Not Rated
LIGHT_HEAD_CONNECTION
light head connection
Via Proprietary Header Block with Embedded EEPROM on Light Head Cable (C5)
MOUNTING
mounting
DIN Rail
OPERATING_MODE
operating mode
Pulse (Overdrive Strobe)
OPERATING_SYSTEM_SOFTWARE_SUPPORT
operating system software support
GUI Windows 7+ x86 and x86-64, Linux x86 and x86-64 (requires Kernel 2.6.39+ with libudev installed)
OPERATING_TEMPERATURE_RANGE
operating temperature range
0°C to +55°C
OUTPUT_CHANNELS
output channels
Number of Outputs 2 Number of Channels per Output 1
OUTPUT_CURRENT
output current
Pulsed 100A Max Total, 50A per Channel
OUTPUT_POWER
output power
Pulsed 5000W Peak Total, 2500W Peak per Channel
OUTPUT_VOLTAGE
output voltage
Pulsed 100V Max
PROGRAMMABLE_PULSE_DELAY
programmable pulse delay
1μs - 1ms
PULSE_WIDTH_RANGE
pulse width range
1μs - 100ms
STATUS_INDICATOR_LEDS
status indicator leds
Green Power Yellow Communication Red Error
STORAGE_TEMPERATURE_RANGE
storage temperature range
-25°C to +85 °C
TRIGGER_DELAY
trigger delay
2μs
TRIGGER_FREQUENCY_LIMIT
trigger frequency limit
2KHz
TRIGGER_PROTECTION
trigger protection
Protected up to 30V
TRIGGER_SIGNAL
trigger signal
2.5V Min - 30V Max, =5mA
USER_INTERFACE
user interface
Software GUI
WARRANTY
warranty
5 Years
WEIGHT
weight
1.63lb (739g)
NAME
name
Pulsar 320E High Current Controller
Preview - Generation
預覽
格式
Files
3D
2D

Embedded user actions