??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
CELDUC RELAIS
Description
PTI60022
Bill of material
8XP3RG50F
ORDERNO
8XP3RG50F
APPLICATION
application
Clearance Presence Speed
CABLE_LENGTH__CM_
cable length (cm)
230
CLOSING_DISTANCE
closing distance
12 mm with PT505100
CONNECTION_TYPE
connection type
Cable + MOLEX connector + mounting adaptor
CONTACT_TYPE
contact type
1NO
FEATURES
features
1NOM8 Stainless Steelcable 2
MATERIAL
material
Stainless steel
MAX_SWITCHING_CURRENT__A_
max switching current (a)
1
MAX_SWITCHING_POWER
max switching power
12VA
MAX_SWITCHING_VOLTAGE
max switching voltage
200VDC
MOUNTING
mounting
M8 threaded housing
PRODUCT_RANGE
product range
PTI
STANDARDS
standards
CE UKCA
NAME
name
8XP3RG50F
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions