??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Je suis d'accord que mes données peuvent être transmises aux fournisseurs de prospects du catalogue
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
CELDUC RELAIS
Description
PTFA2115
Bill of material
53VUQ4B11
ORDERNO
53VUQ4B11
APPLICATION
application
Level
CABLE_LENGTH__CM_
cable length (cm)
150
CLOSING_DISTANCE
closing distance
Vertical installation
CONNECTION_TYPE
connection type
2 wires
CONTACT_TYPE
contact type
1NO
FEATURES
features
Stainless Steel Vertical Level Sensor 2 Wires 1
MATERIAL
material
Stainless steel
MAX_SWITCHING_CURRENT__A_
max switching current (a)
0,5
MAX_SWITCHING_POWER
max switching power
50VA
MAX_SWITCHING_VOLTAGE
max switching voltage
300VACDC
MOUNTING
mounting
Level - vertical installation
PRODUCT_RANGE
product range
PTF
STANDARDS
standards
CE UKCA
NAME
name
53VUQ4B11
Aperçus & Génération 3D
Aperçu
Formats CAO
Téléchargements
3D
2D

Embedded user actions