??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
CELDUC RELAIS
Description
PTFA1210
Bill of material
31SILY1VN
ORDERNO
31SILY1VN
APPLICATION
application
Level
CABLE_LENGTH__CM_
cable length (cm)
25
CLOSING_DISTANCE
closing distance
Vertical installation
CONNECTION_TYPE
connection type
3 wires
CONTACT_TYPE
contact type
1NO+1NC
FEATURES
features
2 Level Vertical Sensor 25cm cable
MATERIAL
material
Polyamide
MAX_SWITCHING_CURRENT__A_
max switching current (a)
0,5
MAX_SWITCHING_POWER
max switching power
10VA
MAX_SWITCHING_VOLTAGE
max switching voltage
200VDC
MOUNTING
mounting
Level - vertical installation
PRODUCT_RANGE
product range
PTF
STANDARDS
standards
CE UKCA
NAME
name
31SILY1VN
Preview - Generation
Öngörünüm
Formatlar
Files
3D
2D

Embedded user actions