??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
CELDUC RELAIS
Description
PTFA0100
Bill of material
3J3FQOJ1F
ORDERNO
3J3FQOJ1F
APPLICATION
application
Level
CABLE_LENGTH__CM_
cable length (cm)
17,5
CLOSING_DISTANCE
closing distance
Horizontal installation (externally)
CONNECTION_TYPE
connection type
2 wires + MOLEX connector
CONTACT_TYPE
contact type
1NO
FEATURES
features
Horizontal Level sensor PE 2 175mm Wires
MATERIAL
material
Polyamide
MAX_SWITCHING_CURRENT__A_
max switching current (a)
0,5
MAX_SWITCHING_POWER
max switching power
10VA
MAX_SWITCHING_VOLTAGE
max switching voltage
200VDC
MOUNTING
mounting
Level - horizontal external installation
PRODUCT_RANGE
product range
PTF
STANDARDS
standards
CE UKCA
NAME
name
3J3FQOJ1F
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions