??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
CELDUC RELAIS
Description
PTF01070
Bill of material
PLQ841SU6
ORDERNO
PLQ841SU6
APPLICATION
application
Level
CABLE_LENGTH__CM_
cable length (cm)
7
CLOSING_DISTANCE
closing distance
Vertical installation
CONNECTION_TYPE
connection type
2 wires
CONTACT_TYPE
contact type
1NO, 1NC
FEATURES
features
Vertical Level sensor 2 70mm Wires
MATERIAL
material
Polyamide
MAX_SWITCHING_CURRENT__A_
max switching current (a)
0,5
MAX_SWITCHING_POWER
max switching power
10VA
MAX_SWITCHING_VOLTAGE
max switching voltage
100VDC
MOUNTING
mounting
Level - vertical installation
PRODUCT_RANGE
product range
PTF
STANDARDS
standards
CE UKCA
NAME
name
PLQ841SU6
Preview - Generation
Náhled
Formáty
Files
3D
2D

Embedded user actions