??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
CELDUC RELAIS
Description
PTA1125EX
Bill of material
ZF3CIKLL5
ORDERNO
ZF3CIKLL5
APPLICATION
application
ATEX
CABLE_LENGTH__CM_
cable length (cm)
500
CLOSING_DISTANCE
closing distance
Contact us
CONNECTION_TYPE
connection type
Cable
CONTACT_TYPE
contact type
1NO
FEATURES
features
1NO SensorS15-20AT5m cableEx
MATERIAL
material
Plastic
MAX_SWITCHING_CURRENT__A_
max switching current (a)
0,4
MAX_SWITCHING_POWER
max switching power
12VA
MAX_SWITCHING_VOLTAGE
max switching voltage
60VDC
MOUNTING
mounting
Attach using glue, attach with a clamp
PRODUCT_RANGE
product range
PTA PTB PTC
STANDARDS
standards
CE UKCA
NAME
name
ZF3CIKLL5
Preview - Generation
Náhled
Formáty
Files
3D
2D

Embedded user actions