??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Consento la trasmissione dei miei dati ai produttori di cataloghi
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Ziehl
Description
PSSW1
Bill of material
PSSW1
ORDERNO
PSSW1
ADMISSIBLE_TOLERANCE_US
admissible tolerance us
±20%
ATTACHMENT
attachment
on 35 mm DIN-rail or with 2 screws M4 (option)
DIMENSIONS__H_X_W_X_D_
dimensions (h x w x d)
housing K 75 x 22,5 x 110 mm
HYSTERESIS
hysteresis
app.1 %
LOSS_OF_VOLTAGE
loss of voltage
switching point app. 50 %
MONITORING_ASYMMETRY
monitoring asymmetry
switching point adjustable 5...15 %
OUTPUT_RELAY
output relay
1 change-over contact (co)
PROTECTION_HOUSING_TERMINALS
protection housing terminals
IP 40 IP 20
RATED_AMBIENT_TEMPERATURE_RANGE
rated ambient temperature range
-20°C...+55°C
RATED_SUPPLY_VOLTAGE_US
rated supply voltage us
AC 230 V, alt. AC 400 V, 5060 Hz, 3 VA
SWITCHING_DELAY
switching delay
adjustable 0,1-12 s
SWITCHING_POINT
switching point
adjustable ±2...20 % (common, symmetric)
TEST_CONDITIONS
test conditions
see general technical informations
TYPE_OF_CONTACT
type of contact
type 2 see general technical informations
UNDER_OVERVOLTAGE
under-overvoltage
measuring voltage 3 AC 400 V
WEIGHT
weight
160 g
NAME
name
PSSW1
Preview - Generation
Anteprima
Formati
File
3D
2D

Embedded user actions