??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Bordignon
Description
PSS.03 - Precision Punch Shape A ISO 8020 HWS
Bill of material
PSS.03 - 2 x 71
COMP
Company
SF Bordignon GmbH
DD2
d2
6 mm
RR
R Mounting Element
0.3 mm
H
3 mm
DD1
d1
mm
L1
mm
Preview - Generation
Öngörünüm
Formatlar
Files
3D
Boyut
2D

Embedded user actions