??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
PSK1220-9ECG - Bel Power Solutions
Bill of material
PSK1220-9ECG
PN
Part Number
PSK1220-9ECG
DESC
Description
DC-DC Melcher™ Positive Switching Regulator, Power 240W, Output 12VDC, 20A, Input 15-80VDC, Inrush Current Limitation, Thyristor Crowbar, RoHS Compliant
POWER
Power
240 W
OV
Output Voltage
12 VDC
OC
Output Current
20 A
VIN
Voltage Input
15-80 VDC
MT
Mounting Type
Chassis Mount
ISOLATION
Isolation
Non-Isolated
OT
Operating Temperature
-40 to 71 °C
DIMENSION
Dimension
3U / 16HP cassette
NOO
Number of Outputs
1
VOUT1
Vout 1
12 VDC
LOUT1
Iout 1
20 A
AFO
Auxiliary functions and options
Inrush current limitation, Thyristor crowbar
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions