??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
cyclesafe
Description
ProPark Bike Locker Bank
Bill of material
PP SM M02 ProPark Standard, 2 Bikes
ORDERNO
PP SM M02 ProPark Standard, 2 Bikes
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
BICYCLE_COUNT
bicycle count
2
CASING_MATERIAL
casing material
CATEGORY
category
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
FRAME_MATERIAL
frame material
HEIGHT
height
50.143
HOST
host
0
KEYNOTE
keynote
LENGTH
length
78.031
LOCK_MATERIAL
lock material
LOCKING
locking
1
MANUFACTURER
manufacturer
MASSUNIT
massunit
1
MINARRAY
minarray
2
MODEL
model
MULTIPLE
multiple
0
OMNICLASS_NUMBER
omniclass number
23.40.10.11.11
OMNICLASS_TITLE
omniclass title
Bicycle Racks
PART_TYPE
part type
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SINGLE
single
1
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UNIT_COUNT
unit count
1
UNIT_WIDTH
unit width
41.351
URL
url
VERSION
version
Autodesk Revit 2018
WIDTH
width
39.214
WINDOW_MATERIAL
window material
WORK_PLANE_BASED
work plane-based
0
NAME
name
PP SM M02 ProPark Standard, 2 Bikes
Preview - Generation
Náhled
Formáty
Files
3D
2D

Embedded user actions