??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 2
HELP_VARIABLE
Company
Lutron
Description
Processors
Bill of material
Control_Unit-Lutron-HomeWorks
ORDERNO
ANNOTATION_SYMBOL_VISIBILITY
annotation symbol visibility
1
APPARENT_POWER
apparent power
ASSEMBLY_CODE
assembly code
COPYRIGHT
copyright
© 2020 Lutron Electronics Co., Inc.
COST
cost
0
CURRENT
current
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
DESCRIPTION
description
DESIGN_OPTION
design option
-1
FREQUENCY
frequency
HOST
host
5
INSTRUCTION_SHEET_LINK
instruction sheet link
http://www.lutron.com/en-US/Service-Support/Pages/Technical/InstallationInstructions/InstallationInstructions.aspx#Processors
LABEL
label
MAINTAIN_ANNOTATION_ORIENTATION
maintain annotation orientation
MANUFACTURER
manufacturer
Lutron Electronics Co., Inc
MANUFACTURER_ADDRESS
manufacturer address
7200 Suter Rd, Coopersburg, PA 18036
MANUFACTURER_FAX_NUMBER
manufacturer fax number
610-282-1243
MANUFACTURER_PHONE_NUMBER
manufacturer phone number
610-282-3800
MASSUNIT
massunit
1
MAXIMUM_OPERATING_TEMPERATURE
maximum operating temperature
MINIMUM_OPERATING_TEMPERATURE
minimum operating temperature
MODEL
model
NUMBER_OF_POLES
number of poles
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
OPERATING_VOLTAGE
operating voltage
OVERALL_DEPTH
overall depth
OVERALL_HEIGHT
overall height
OVERALL_WIDTH
overall width
PART_TYPE
part type
0
PERFORMANCE_URL
performance url
PRODUCT_DOCUMENTATION_LINK
product documentation link
PRODUCT_NAME
product name
PRODUCT_PAGE_URL
product page url
http://www.lutron.com/en-US/Products/Pages/WholeHomeSystems/Homeworks/Overview.aspx
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
SERIES
series
HomeWorks
SHARED
shared
0
SUPPORT_PHONE
support phone
(224) 699-9545
URL
url
http://www.lutron.com
VERSION
version
VIDEO_LINK
video link
https://www.youtube.com/user/LutronElectronicsInc
VOLTAGE
voltage
WARRANTY_URL
warranty url
http://www.lutron.com/en-US/Service-Support/Pages/Service/Warranty/Warranty.aspx
CONNECTOR_DESCRIPTION
connector description
RECESS_MOUNT
recess mount
SURFACE_MOUNT
surface mount
TYPE_COMMENTS
type comments
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions