??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Výběr CAD modelu
Available products: 14
HELP_VARIABLE
Company
Borgo
Description
priveeRevit
Bill of material
b4999686-c3c6-4393-b62e-c7f057d49c61.rfa
IDENT
VAR77431_NO_TABLE
77431 no table
VAR77431_TABLE_IN_USE
77431 table in use
VAR77431_TABLE_RESTING
77431 table resting
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
CATEGORY
category
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
HOST
host
0
KEYNOTE
keynote
LEG_MATERIAL
leg material
MANUFACTURER
manufacturer
Borgo
MASSUNIT
massunit
1
MODEL
model
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PANEL_MATERIAL
panel material
PART_TYPE
part type
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
SEAT_MATERIAL
seat material
SHARED
shared
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://borgo.com/corporate/privee-ottoman/
WORK_PLANE_BASED
work plane-based
0
NAME
BACK_MATERIAL
back material
CANOPY
canopy
CANOPY_MATERIAL
canopy material
EXTEND_TABLET
extend tablet
NO_CANOPY
no canopy
RETRACT_TABLET
retract tablet
SEAT_CUSHION_MATERIAL
seat cushion material
TABLET
tablet
TABLET_MATERIAL
tablet material
THROW_PILLOW_MATERIAL
throw pillow material
VAR77430__NO_TABLE
77430 no table
VAR77430__TABLE_IN_USE
77430 table in use
VAR77430__TABLE_RESTING
77430 table resting
Preview - Generation
Náhled
Formáty
Files
3D
2D

Embedded user actions