??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 8
HELP_VARIABLE
Company
Schneider bo
Description
Prisma Plus G Wall Mounted Encloser
Bill of material
prisma_plus_g_wall_mounted_encloser_g21
VARIANTNAME
VARWEIGHTNETKG
Weight Net (Kg)
0
VARTEMPERATURE
Temperature
35
VARREGIONSOUTHAMERICA
Region South America
All
VARREGIONOCEANIA
Region Oceania
All
VARREGIONNORTHAMERICA
Region North America
All
VARREGIONMIDDLEEAST
Region Middle East
All
VARREGIONEUROPE
Region Europe
All
VARREGIONASIA
Region Asia
All
VARREGIONANTARCTICA
Region Antarctica
All
VARREGIONAFRICA
Region Africa
All
VARREFERENCESTANDARDS
Reference Standards
EN 62208, IEC 61439-2
VARPRODUCTGROUP
Product group
Low Voltage Switchboard
VARPRODUCTFAMILY
Product family
Panelboards & Switchboards
VARPRODUCTSKU
Product SKU
prisma_g
VARNOMINALWIDTH
Nominal width
0.00
VARNOMINALHEIGHT
Nominal height
0.00
VARMOUNTING
Mounting
Wall
VARMANUFACTURERNAME
Manufacturer name
Schneider Electric
VARMANUFACTURERCOUNTRY
Manufacturer country
France
VARISOLATION
Isolation
Class 1
VARINSTALLATION
Installation
Indoor
VARENVIRONMENTEMC
Environment (EMC)
Type 2
VAREDITIONNUMBER
Edition number
1
VARDESIGNCOUNTRY
Design country
France
VARDEPTH
Depth
0.00
VARDATEOFPUBLISHING
Date of publishing
2015-04-11
VARCLIMATICRESTISTANCE
Climatic Restistance
ISO 12944 (level C1 to C4)
VARALTITUDE
Altitude
<2000 m
VARACCESS
Access
Front
VARUNICLASS20DESCRIPTION
Uniclass 2.0 Description
Electrical Systems
VARUNICLASS20CODE
Uniclass 2.0 Code
SS-70
VARUNICLASS14DESCRIPTION
Uniclass 1.4 Description
Electrical systems
VARUNICLASS14CODE
Uniclass 1.4 Code
JV
VARUNSPSCCODE
UNSPSC Code
39121303
VARNBSREFERENCEDESCRIPTION
NBS Reference Description
Electrical Systems
VARNBSREFERENCECODE
NBS Reference Code
70
VARIFCCLASSIFICATION
IFC Classification
Electric Distribution
VARBIMOBJECTCATEGORY
BIMobject category
Electrical Installations
VARVERTICALBUSBAR
Vertical Busbar
1
VARRATEDSHORTTIMECURRENTICW1S
Rated Short-Time Current (Icw) 1s
25 kA
VARRATEDOPERATIONALVOLTAGEUE
Rated Operational Voltage (Ue)
400
VARRATEDOPERATIONALCURRENTICC
Rated Operational Current (Icc)
50 kA
VARRATEDINSULATIONVOLTAGEUI
Rated Insulation Voltage (Ui)
1000
VARRATEDIMPULSEVOLTAGEUIMP
Rated Impulse Voltage (Uimp)
12kV
VARRATEDFREQUENCYF
Rated Frequency (F)
50/60 Hz
VARRATEDCURRENTIN
Rated Current (In)
630
VAROVERVOLTAGECATEGORY
Overvoltage Category
IV
VARNUMBEROFPOLES
Number of Poles
3
VARNOOFVERTICALMODULES
No of Vertical Modules
VARLINARGYBWBUSBARS
Linargy BW Busbars
630
VARFUNCTION
Function
Distribution
VAREARTHINGDIAGRAM
Earthing Diagram
TT / IT / TNS / TNC
VARDEVICE
Device
iC60 / NG125 / NSX100-250 / NSX400-630
VARDEGREEOFPOLLUTION
Degree of Pollution
3
VARCONTACTSCHNEIDERELECTRICFORSYSTEMCONFIGURATION
Contact Schneider Electric For System Configuration
1
VARMATERIALSECONDARY
Material secondary
Plastic
VARMATERIALMAIN
Material main
Metal
VARSHOWCLEARANCE
Show Clearance
1
VARCLEARANCEVISIBILTY
Clearance Visibilty
1
VARGASKET
Gasket
1
VARENCLOSERMOUNTING
Encloser Mounting
Wall
VARDUCTRIGHT
Duct Right
VARDUCTLEFT
Duct Left
VARDUCT
Duct
1
VARDOORRIGHT
Door Right
VARDOORLEFT
Door Left
VARDOOR
Door
1
VARDISTANCEBEHINDDOOR
Distance Behind Door
58 mm
VARDEGREEOFPROTECTIONAGAINSTMECHANICALIMPACTS
Degree of Protection Against Mechanical Impacts
IK08
VARDEGREEOFPROTECTION
Degree of Protection
IP43
VARCANOPY
Canopy
1
VARCABLEENTRY
Cable Entry
Top
VARAVAILABILITY
Availability
Custom
VARWIDTHDUCT
Width Duct
900 mm
VARWIDTH
Width
595 mm
VARPANELSIDECLEARANCE
Panel Side Clearance
420.728534805996 mm
VARHEIGHT
Height
mm
VARELEVATION
Elevation
0 mm
VARDUCTCLEARANCE
Duct Clearance
215.667568261897 mm
VARDEPTHWITHDOOR
Depth With Door
243 mm
VARCLEARANCE
Clearance
595 mm
VARANGLEMAX
Angle Max
135
VARTECHNICALDESCRIPTION
Technical description
http://www.schneider-electric.com/products/ww/en/4000-panelboards-switchboards/4010-lv-switchboard/1024-prisma
VARPRODUCTCERTIFICATION
Product certification
http://www.schneider-electric.com/products/ww/en/4000-panelboards-switchboards/4010-lv-switchboard/1024-prisma
VARPRODUCTGUID
Product Guid
423fa518-b143-4ff9-91e4-56e247df1d49
VARMANUFACTURER
Manufacturer
Schneider Electric
VARINSTALLATIONINSTRUCTIONS
Installation instructions
http://www.schneider-electric.com/products/ww/en/4000-panelboards-switchboards/4010-lv-switchboard/1024-prisma
VARCOPYRIGHT
Copyright ©
© Schneider Electric
VARWARNINGVISIBILITY
Warning Visibility
0
VARWARNING
Warning
0
VARTRANSPARENTDOORVISIBILTY
Transparent Door Visibilty
1
VARSWITCHBOARDSECTIONDESCRIPTION
Switchboard Section Description
Switchboard Section Connector
VARRIGHTSYMBOLICWIDTH
Right Symbolic Width
mm
VARLEFTSYMBOLICWIDTH
Left Symbolic Width
mm
VARHANDLERIGHT
Handle Right
VARHANDLELEFT
Handle Left
VARDUCTVISIBILITY
Duct Visibility
VARDOORVISIBILITY
Door Visibility
VARCONDUITCONNECTORDESCRIPTION
Conduit Connector Description
Conduit Surface Connector
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions