??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
Biamp Systems
Description
prezone2-stereo-pre-amplifier
Bill of material
Prezone2
ORDERNO
Prezone2
ALTITUDE
altitude
0-6,600 ft (0-2000m) MSL
COMPLIANCE
compliance
FCC Part 15B (USA), UL and C_UL listed (USA and Canada), CE Marked (Europe), RoHS Directive (Europe)
COOLING
cooling
Convection (side ventilation)
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESIGN_OPTION
design option
-1
DIMENSIONS___DEPTH__MAXIMUM_
dimensions - depth (maximum)
11.9 inches (302mm)
DIMENSIONS___HEIGHT__WITHOUT_FEET_
dimensions - height (without feet)
3.5 inches (89mm)
DIMENSIONS___WIDTH__WITHOUT_RACK_EARS_
dimensions - width (without rack ears)
16.9 inches (430mm)
EMERGENCY_INPUT__PRIORITY_1_
emergency input (priority 1)
1 x euroblock (contact closure or audio signal activated)
ETHERNET
ethernet
1 x RJ45 (embedded webapp for configuration and control)
HOST
host
5
HUMIDITY
humidity
0-95% relative humidity (non-condensing)
INPUT_1__PRIORITY_4_
input 1 (priority 4)
1 x euroblock stereo balanced line, or 1 x RCA stereo line
INPUT_2_3__PRIORITY_4_
input 2-3 (priority 4)
3 x RCA stereo line
MAINS_CONNECTOR
mains connector
C14 3-pin (internal fuse)
MAINTAIN_ANNOTATION_ORIENTATION
maintain annotation orientation
0
MASSUNIT
massunit
1
MIC_A_INPUT__PRIORITY_3_
mic a input (priority 3)
1 x euroblock balanced mic/line selectable, or 1 x RCA stereo line
MIC_B_INPUT__PRIORITY_4_
mic b input (priority 4)
1 x euroblock balanced mic/line selectable, or 1 x RCA stereo line
OPTIONAL_ACCESSORIES
optional accessories
Paging mic (MICPAT-2, MICPAT-D), local input (D-ALINP), wall control (D-DIWAC)
PAGING_MIC_INPUT__PRIORITY_2_
paging mic input (priority 2)
1 x euroblock mic/line selectable (chime and VOX options)
PART_TYPE
part type
0
POWER_CONSUMPTION__100_240VAC_50_60HZ__NORMAL_OPERATION
power consumption (100-240vac 50/60hz) normal operation
60W
POWER_CONSUMPTION__100_240VAC_50_60HZ__STANDBY_MODE
power consumption (100-240vac 50/60hz) standby mode
<1.6W
RATED_MAINS_VOLTAGE
rated mains voltage
100-240VAC 50/60Hz
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
RS_232
rs-232
1 x euroblock 115200/8-N-1
SHARED
shared
0
TEMPERATURE_RANGE
temperature range
32 - 104° F (0 - 40° C)
VERSION
version
2017
WEIGHT
weight
8.6 lbs (3.9kg)
ZONE_1_OUTPUT
zone 1 output
1 x euroblock balanced mono/stereo selectable, or 1 x RCA line mono/stereo selectable
ZONE_2_OUTPUT
zone 2 output
1 x euroblock balanced mono/stereo selectable, or 1 x RCA line mono/stereo selectable
NAME
name
prezone2-stereo-pre-amplifier
Preview - Generation
Previsualización
Formatos
Fichas
3D
2D

Embedded user actions