??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Armstrong Medical
Description
Premier Aluminum 30 6-Drawer Breakaway Locking Emergency Cart, Red with Premium Emergency Package
Bill of material
Premier Aluminum 30 6-Drawer Breakaway Locking Emergency Cart, Red with Premium Emergency Package
ORDERNO
Premier Aluminum 30 6-Drawer Breakaway Locking Emergency Cart, Red with Premium Emergency Package
VAR04_CSI
04 csi
11 73 00
VAR95_CSI
95 csi
11730
ALWAYS_VERTICAL
always vertical
1
AOB_1
aob-1
1
AOS_1
aos-1
1
ASSEMBLY_CODE
assembly code
E1020810
ASU_1
asu-1
1
CASTER_HOUSING_MATERIAL
caster housing material
CASTER_MATERIAL
caster material
CATEGORY
category
COLORS
colors
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
48.000
DEPTH
depth
25
DESCRIPTION
description
Premier Aluminum Beige 6-Drawer, Breakaway Lock, 30in.
DESIGN_OPTION
design option
-1
DRAWER_MATERIAL
drawer material
EXTERNAL_FINISH
external finish
FAMILY_NAME
family name
HANDLE
handle
HANDLE_GRIP
handle grip
HEIGHT
height
45.500
HOST
host
0
KEYNOTE
keynote
LOGO_MATERIAL
logo material
LOGO_PLATE
logo plate
MANUFACTURER
manufacturer
Armstrong Medical Industries, INC.
MANUFACTURER_ADDRESS
manufacturer address
575 Knightsbridge Parkway P.O. Box 700 Lincolnshire, IL 60069-0700
MANUFACTURER_EMAIL
manufacturer email
mailto:quotes@armstrongmedical.com
MANUFACTURER_FAX
manufacturer fax
1-847-913-0138
MANUFACTURER_PHONE
manufacturer phone
1-847-913-0101
MANUFACTURER_TOLL_FREE_PHONE
manufacturer toll free phone
1-800-323-4220
MASSUNIT
massunit
1
MATERIAL
material
Aluminum
MODEL
model
PBL-AR-30
OMNICLASS_NUMBER
omniclass number
23.40.70.11
OMNICLASS_TITLE
omniclass title
Scientific and Medical Equipment and Furnishings
PART_TYPE
part type
0
PDS_1_SET
pds-1_set
1
PIV_1
piv-1
1
PRODUCT_PAGE_URL
product page url
http://www.armstrongmedical.com/index.cfm/go/product.detail/sec/1/ssec/1/cat/1/fam/345
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SUBCATEGORY
subcategory
Cart
SURFACE_FINISH
surface-finish
POWDER COAT
SWITCH_MATERIAL
switch material
TEXTURE
texture
SMOOTH
TRAY
tray
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.armstrongmedical.com/index.cfm
WEIGHT
weight
92
WIDTH
width
33.500
WORK_PLANE_BASED
work plane-based
1
NAME
name
Premier Aluminum 30 6-Drawer Breakaway Locking Emergency Cart, Red with Premium Emergency Package
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions