??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 12
HELP_VARIABLE
Company
ASM
Description
PRAS21
Bill of material
GCXGVLU6B
ORDERNO
CONNECTION
connection
Single wire 3 x 0.5 mm2
HOUSING_MATERIAL
housing material
Epoxy fiberglass, thermoplastic
LINEARITY
linearity
Up to ±0.5 % f.s. (typical)
MEASUREMENT_RANGE
measurement range
0 ... 15° to 0 ... 360° (selectable in 15° increments)
OUTPUT
output
Voltage 0.5 … 4.5 V
PROTECTION_CLASS
protection class
IP60
REPEATABILITY
repeatability
±0.03 % (60 … 360°), ±0.1 % (15 … 45°)
RESOLUTION
resolution
0.03 % (60 ... 360°), 0.1 % (15 ... 45°)
WEIGHT
weight
Approx. 8 g (without cable)
NAME
name
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions