??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 12
HELP_VARIABLE
Company
ASM
Description
PRAS2 PRDS2
Bill of material
C9NDBEXVI
ORDERNO
CONNECTION
connection
Connector M12, 5 pinConnector M12, 8 pinCable output, standard length 2 m
HOUSING_MATERIAL
housing material
Aluminum
LINEARITY
linearity
Analog ±0.3 % f.s. (typical)Incremental SSI CAN ±1° (typical)
MEASUREMENT_RANGE
measurement range
Analog 0 ... 15° to 0 ... 360° (selectable in 15° increments)Incremental SSI CAN 0 ... 360°
OUTPUT
output
Voltage 0.5 … 10 V, 0.5 … 4.5 VCurrent 4 ... 20 mA, 3 wireVoltage or current output, redundantIncremental encoderSSICANopenCANopen redundantSAE J1939SAE J1939 redundant
PROTECTION_CLASS
protection class
IP67 IP69 (with mating connector only)
REPEATABILITY
repeatability
±0.03 % (60 … 360°), ±0.1 % (15 … 45°)
RESOLUTION
resolution
Analog 0.03 % (60 ... 360°), 0.1 % (15 ... 45°)Incremental 1, 2, 3 ... 1024 pulses per revolutionSSI 12 bit per revolutionCAN 0.05° max.
WEIGHT
weight
Approx. 40 g (without cable)
NAME
name
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions