??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Alutronic Kühlkörper
Description
PR 310
Bill of material
PR 310
ORDERNO
PR 310
ALLOY
alloy
AlMgSi 0,5 F22
BASE_HEIGHT__MM_
base height [mm]
4.0
HEIGHT__MM_
height [mm]
10.0
WEIGHT_PER_METER__KGM_
weight per meter [kgm]
2.5083
WIDTH__MM_
width [mm]
159.0
NAME
name
PR 310
Preview - Generation
Náhled
Formáty
Files
3D
2D

Embedded user actions