??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

我同意将我的数据传送至零部件厂商
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Alutronic Kühlkörper
Description
PR 171
Bill of material
PR 171
ORDERNO
PR 171
ALLOY
alloy
AlMgSi 0,5 F22
BASE_HEIGHT__MM_
base height [mm]
10.0
HEIGHT__MM_
height [mm]
40.0
WEIGHT_PER_METER__KGM_
weight per meter [kgm]
15.45
WIDTH__MM_
width [mm]
300.0
NAME
name
PR 171
Preview - Generation
预览
格式
历史记录
3D
2D

Embedded user actions