??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Výběr CAD modelu
Available products: 6
HELP_VARIABLE
Company
Actuonix
Description
PQ12
Bill of material
3AKGR6PZM
ORDERNO
BACKDRIVE_FORCE__N_
backdrive force (n)
CLOSED_HOLE_TO_HOLE__MM_
closed hole to hole (mm)
42
CONTROL
control
GEAR_RATIO
gear ratio
LIFE
life
Standard
MAXIMUM_LOAD__N_
maximum load (n)
MODEL
model
PQ12
NO_LOAD_SPEED__MMS_
no load speed (mms)
PEAK_EFFICIENCY_LOAD__N_
peak efficiency load (n)
STROKE_LENGTH__MM_
stroke length (mm)
20
VOLTAGE__VDC_
voltage (vdc)
WEIGHT__GRAMS_
weight (grams)
NAME
name
Preview - Generation
Náhled
Formáty
Files
3D
2D

Embedded user actions