??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 5
HELP_VARIABLE
Company
ATTEND Technology
Description
Powered USB
Bill of material
218B-24G01
ORDERNO
CONTACT_RESISTANCE
contact resistance
40mΩ Max.
CURRENT_RATING_POWERED_SECTION
current rating powered section
3.0A
CURRENT_RATING_USB_SECTION
current rating usb section
1.5A
DIELECTRIC_WITHSTANDING_VOLTAGE
dielectric withstanding voltage
750V AC
DURABILITY
durability
1,500 Cycle
INSULATION_RESISTANCE
insulation resistance
1000MΩ at 500V DC
MATING_FORCE
mating force
67N max.
OPERATING_TEMPERATURE_RANGE
operating temperature range
-20°C~+85°C
RECOMMEND_TEMPERATURE
recommend temperature
245°C
STORAGE_TEMPERATURE_RANGE
storage temperature range
-20°C~+85°C
UN_MATING_FORCE
un-mating force
10N max.
VOLTAGE_RATING_POWERED
voltage rating powered
VOLTAGE_RATING_USB
voltage rating usb
5.25V DC
NAME
name
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions