??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 3
HELP_VARIABLE
Company
Phidgets
Description
Power Supplies
Bill of material
DC Power Source 1.5V - 5V
ORDERNO
AMERICAN_HTS_IMPORT_CODE
american hts import code
8471.80.40.00
AVAILABLE_EXTERNAL_CURRENT
available external current
500 mA
CANADIAN_HS_EXPORT_CODE
canadian hs export code
8471.80.00
CONTROLLED_BY
controlled by
Digital Output
COUNTRY_OF_ORIGIN
country of origin
CN (China)
OBJECT_TEMPERATURE_MAX
object temperature max
85 °C
OBJECT_TEMPERATURE_MIN
object temperature min
-40 °C
OUTPUT_VOLTAGE_MAX
output voltage max
OUTPUT_VOLTAGE_MIN
output voltage min
TURN_ON_TIME_MAX
turn-on time max
NAME
name
OUTPUT_VOLTAGE
output voltage
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions