??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 7
HELP_VARIABLE
Company
Lutron
Description
Power Interfaces & Power Panels
Bill of material
Control_Panels-Lutron-Panel_Enclosure-LV14
ORDERNO
ASSEMBLY_CODE
assembly code
COPYRIGHT
copyright
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
DESCRIPTION
description
DESIGN_OPTION
design option
-1
ELECTRICAL_CONNECTOR_DISTANCE
electrical connector distance
ELECTRICAL_POTENTIAL
electrical potential
ENCLOSURE
enclosure
FEED
feed
FEED_THROUGH_CONTROL_CIRCUIT_LOAD
feed through control circuit load
FEED_THROUGH_CONTROL_CIRCUIT_VOLTAGE
feed through control circuit voltage
FEED_THROUGH_LUGS
feed through lugs
FREQUENCY
frequency
GROUND_BUS
ground bus
HOST
host
5
INSTRUCTION_SHEET_LINK
instruction sheet link
MAINS
mains
MANUFACTURER
manufacturer
Lutron Electronics Co., Inc
MANUFACTURER_ADDRESS
manufacturer address
7200 Suter Rd, Coopersburg, PA 18036
MANUFACTURER_FAX_NUMBER
manufacturer fax number
610-282-1243
MANUFACTURER_PHONE_NUMBER
manufacturer phone number
610-282-3800
MASSUNIT
massunit
1
MAX_NUMBER_OF_SINGLE_POLE_BREAKERS
max number of single pole breakers
MCB_RATING
mcb rating
MODEL
model
MOUNTING
mounting
NEUTRAL_BUS
neutral bus
NEUTRAL_RATING
neutral rating
NUMBER_OF_POLES
number of poles
OFFSET_C
offset c
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
OVERALL_DEPTH
overall depth
OVERALL_HEIGHT
overall height
OVERALL_WIDTH
overall width
PANEL_CONFIGURATION
panel configuration
PANEL_NAME
panel name
PART_TYPE
part type
PERFORMANCE_URL
performance url
PHASE
phase
POWER_FACTOR
power factor
PRODUCT_DOCUMENTATION_LINK
product documentation link
PRODUCT_NAME
product name
PRODUCT_PAGE_URL
product page url
RECESSED
recessed
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
SERIES
series
SHARED
shared
0
SUBFEED_LUGS
subfeed lugs
SUPPORT_PHONE
support phone
(224) 699-9545
SURFACE
surface
UNIT_WEIGHT
unit weight
URL
url
VERSION
version
VIDEO_LINK
video link
https://www.youtube.com/user/LutronElectronicsInc
VOLTAGE
voltage
WARRANTY_URL
warranty url
http://www.lutron.com/en-US/Service-Support/Pages/Service/Warranty/Warranty.aspx
CLEARANCE_LEFT_RIGHT_OFFSET
clearance left right offset
DIN_RAIL_QUANTITY
din rail quantity
DOOR_DEPTH
door depth
DOOR_VISIBILITY
door visibility
MAXIMUM_FEED_AMPS
maximum feed amps
MOUNTING_DEPTH_OFFSET
mounting depth offset
MOUNTING_TAB_CENTER_TO_PANEL_TOP
mounting tab center to panel top
MOUNTING_TAB_HORIZONTAL_CENTER_TO_CENTER
mounting tab horizontal center to center
MOUNTING_TAB_RADIUS
mounting tab radius
MOUNTING_TAB_THICKNESS
mounting tab thickness
MOUNTING_TAB_TOP_TO_PANEL_TOP
mounting tab top to panel top
MOUNTING_TAB_VERTICAL_CENTER_TO_CENTER
mounting tab vertical center to center
PANEL_DEPTH
panel depth
PANEL_HEIGHT
panel height
PANEL_THICKNESS
panel thickness
PANEL_WIDTH
panel width
RAIL_CENTER_TO_RAIL_CENTER
rail center to rail center
RAIL_INSIDE_HEIGHT
rail inside height
RAIL_LEFT_OFFSET
rail left offset
RAIL_LENGTH
rail length
RAIL_MIDDLE_OFFSET_FROM_RIGHT
rail middle offset from right
RAIL_OVERALL_DEPTH
rail overall depth
RAIL_OVERALL_HEIGHT
rail overall height
RAIL_RIGHT_OFFSET
rail right offset
RAIL_THICKNESS
rail thickness
RECESS_MOUNTED
recess mounted
RECESS_VOID_DEPTH
recess void depth
SHOW_CLEARANCE
show clearance
SURFACE_MOUNTED
surface mounted
SWING_LEFT
swing left
SWING_RIGHT
swing right
TOP_RAIL_CENTER_TO_TOP
top rail center to top
ANNOTATION_SYMBOL_VISIBILITY
annotation symbol visibility
APPARENT_POWER
apparent power
CURRENT
current
LABEL
label
MAINTAIN_ANNOTATION_ORIENTATION
maintain annotation orientation
MAXIMUM_OPERATING_TEMPERATURE
maximum operating temperature
MINIMUM_OPERATING_TEMPERATURE
minimum operating temperature
OPERATING_VOLTAGE
operating voltage
GAP_BETWEEN_TERMINALS
gap between terminals
MOUNTING_BOARD_DEPTH
mounting board depth
MOUNTING_BOARD_HEIGHT
mounting board height
MOUNTING_BOARD_WIDTH
mounting board width
NOT_VISIBLE
not visible
TERMINAL_BLOCK_ARRAY
terminal block array
TERMINAL_BLOCK_ARRAY_ORIGIN_OFFSET
terminal block array origin offset
TERMINAL_BLOCK_LENGTH
terminal block length
TERMINAL_BLOCK_SPACING
terminal block spacing
TERMINAL_BLOCK_WIDTH
terminal block width
VISIBLE
visible
ENVIRONMENT
environment
VOLTAGE_COMMENT
voltage comment
WATTAGE_COMMENT
wattage comment
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions