??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Pottorff
Description
PottorffLouver_EFJ937_R15
Bill of material
EFJ-937
IDENT
EFJ-937
VAR04_CSI
04 csi
08 91 00
VAR95_CSI
95 csi
10200
AIR_VOLUME_DELIVERED___BEGINNING_POINT_OF_WATER_PENETRATION
air volume delivered @ beginning point of water penetration
Above 10775 cfm
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
B2010300
BLADE_WIDTH
blade width
3.833
BLADES
blades
Front: 37° x 0.081'' thick horizontal J style Rear: 0.06'' thick vertical chevron
CATEGORY
category
CLASSIFICATION
classification
0
COST
cost
0
CUT_SHEET
cut sheet
http://www.pottorff.com/media/resource/efj937.pdf
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DEFAULT_HEIGHT
default height
4
DESCRIPTION
description
The EFJ-937 dual-module louver is engineered and tested to withstand extreme loads, debris impact, and cyclic fatigue associated with the severe weather effects of hurricanes. The front (exterior) side of the louver features horizontal J-style blades for a pleasing architectural appearance. The interior side features vertical chevron blades which provide superior resistance to wind-driven rain. Both installation options for the EFJ-937 feature minimal required hardware. The EFJ-937 is AMCA 540 and 550 listed, making it ideally suited for use in hurricane-prone and wind-borne debris regions per the International Building Code.
DESIGN_LOAD
design load
130 psf
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
FRAME
frame
9'' deep x 0.125'' thick channel
FREE_AREA
free area
[48'' x 48'' unit] : 8.6 ft² 53.9%
FREE_AREA_VELOCITY___BEGINNING_POINT_OF_WATER_PENETRATION
free area velocity @ beginning point of water penetration
Above 1250 fpm
HEIGHT
height
4
HEIGHT_CONTROL
height control
4
HOST
host
1
KEYNOTE
keynote
LOUVER
louver
LOUVER_COUNT
louver count
11
MANUFACTURER
manufacturer
Pottorff
MASSUNIT
massunit
1
MAX_HEIGHT
max height
10
MAX_WIDTH
max width
5
MAXIMUM_SIZE___MULTIPLE_SECTION
maximum size - multiple section
Unlimited width x 120''
MAXIMUM_SIZE___SINGLE_SECTION
maximum size - single section
60'' x 120''
MIN_HEIGHT
min height
1
MIN_WIDTH
min width
1
MINIMUM_SIZE
minimum size
12'' x 12''
MODEL
model
EFJ-937
MULLION
mullion
Visible
OMNI_CLASS_CODE
omni class code
23-60 11 17
OMNI_CLASS_TITLE
omni class title
Exterior Louvers & Grilles
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PART_TYPE
part type
0
PRESSURE_LOSS___BEGINNING_POINT_OF_WATER_PENETRATION
pressure loss @ beginning point of water penetration
0.48 in. wg.
PRODUCT_URL
product url
http://www.pottorff.com/search-products?model=EFJ-937
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SCREEN
screen
1/2'' x .063'' expanded and flattened aluminum
SHARED
shared
0
SPECIFICATIONS
specifications
http://www.pottorff.com/search-products?model=EFJ-937
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://pottorff.com/
VELOCITY___0_15_IN__WG__PRESSURE_LOSS
velocity @ 0.15 in. wg. pressure loss
705 fpm
VERTICAL_BLADE_HEIGHT
vertical blade height
3.833
VERTICAL_LOUVER_ARRAY
vertical louver array
33
WARRANTY
warranty
http://www.pottorff.com/files/pottorff_warranty.pdf
WIDTH
width
4
WIDTH_CONTROL
width control
4
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions