??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 6
HELP_VARIABLE
Company
Pottorff
Description
Pottorff_RCS15R_R17
Bill of material
6" Diameter
IDENT
ASSEMBLY_CODE
assembly code
B3020300
BLADES
blades
20 ga galvanized steel.
CATEGORY
category
CLASSIFICATION
classification
0
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DAMPER
damper
DEFAULT_ELEVATION
default elevation
0
DEPTH
depth
2.312
DESCRIPTION
description
RCS-15R control dampers employ radial blades operated by a flexible cable for manual air control and balancing in low pressure and velocity applications. RCS-15R dampers are intended to be duct mounted in the air stream and adjusted at the face of diffusers.
DESIGN_OPTION
design option
-1
DIAMETER
diameter
FAMILY_NAME
family name
FRAME
frame
1'' x 2 5/16'' x 20 ga. galvanized steel.
HOST
host
5
KEYNOTE
keynote
MANUFACTURER
manufacturer
Pottorff
MASSUNIT
massunit
1
MAXIMUM_SYSTEM_PRESSURE
maximum system pressure
1 in. wg
MAXIMUM_SYSTEM_VELOCITY
maximum system velocity
1600 fpm
MODEL
model
RCS-15R
MODELED_BY
modeled by
Commense Studio
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PART_TYPE
part type
0
PRODUCT_URL
product url
https://www.pottorff.com/search-products?model=RCS-15R
REMOTE_CONTROL_CABLE
remote control cable
1/4'' dia. x 3' long cable with 1/4'' square end. Minimum cable radius 4''.
REVIT_COMPONENTS
revit components
www.commensestudio.com
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TEMPERATURE
temperature
–40°F to 240°F
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
https://www.pottorff.com/
WIDTH
width
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions