??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 6
HELP_VARIABLE
Company
Pottorff
Description
Pottorff_CAR-T
Bill of material
6" Diameter 18" x 18"
IDENT
ADJUSTMENT
adjustment
T-10 Torx star drive.
ASSEMBLY_CODE
assembly code
BLADES
blades
Self-regulating aero-wing.
CATEGORY
category
CLASSIFICATION
classification
0
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DEPTH
depth
DESCRIPTION
description
Model CAR-T constant airflow regulator with transition is designed to save a significant amount of money and energy by precisely controlling airflow to balance HVAC systems without the need for electrical or pneumatic controls and sensors. A self-regulating aero-wing and spring piston design automatically adjust for variable duct pressures caused by building duct design, thermal stack effect, dust build up in air filters, and other varying building conditions. The CAR-T constant airflow regulator works best to help control the volume of make-up or exhaust air in high rise applications with the added benefit of having a factory supplied square to round or rectangular to round transition, allowing an easy connection to standard ductwork.
DESIGN_OPTION
design option
-1
DIAMETER
diameter
FAMILY_NAME
family name
FRAME
frame
Fire resistant ABS plastic
FRAME_MATERIAL
frame material
HEIGHT
height
18
HEIGHT_CONTROL
height control
18
HEIGHT_MAX
height max
24.000
HEIGHT_MIN
height min
HOST
host
5
KEYNOTE
keynote
MANUFACTURER
manufacturer
Pottorff
MASSUNIT
massunit
1
MATERIAL
material
Mill finish 6063-T5 extruded aluminum and 12 ga. galvanized steel curb.
MAX_CFM
max cfm
MAX_TRANSITION_SIZE
max transition size
24'' x 24''
MAXIMUM_CFM
maximum cfm
MIN_TRANSITION_SIZE
min transition size
4'' x 4''
MODEL
model
CAR-T
MODELED_BY
modeled by
Commense Studio
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PART_TYPE
part type
0
PRESSURE_RANGE
pressure range
0.2 in. wg. to 1.0 in. wg
PRODUCT_URL
product url
RADIUS
radius
REVIT_COMPONENTS
revit components
www.commensestudio.com
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SEAL
seal
Full circumference rubber gasket
SHARED
shared
0
SPRING
spring
Internal spring piston
TEMPERATURE
temperature
–25°F to 145°F
TRANSITION
transition
Galvanized steel.
TRANSITION_MATERIAL
transition material
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UL_RATING
ul rating
UL R38307 / UL2043
URL
url
https://www.pottorff.com/
WIDTH
width
18
WIDTH_CONTROL
width control
18
WIDTH_MAX
width max
24.000
WIDTH_MIN
width min
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions