??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Cherryman
Description
pommerac
Bill of material
pommerac
ORDERNO
pommerac
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
E2020200
BACK
back
CATEGORY
category
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
Bar Stool, White Shell
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
GLIDES
glides
HOST
host
0
KEYNOTE
keynote
12500
LEGS_FINISH
legs finish
LOW_EMITTING_FINISH
low emitting finish
1
LOW_EMITTING_MATERIAL
low emitting material
1
MANUFACTURER
manufacturer
CHERRYMAN INDUSTRIES
MASSUNIT
massunit
1
MATERIAL
material
MODEL
model
POM03-WHT
OMNICLASS_NUMBER
omniclass number
23.40.20.00
OMNICLASS_TITLE
omniclass title
General Furniture and Specialties
PERCENTAGE_OF_RECYCLED_CONTENT
percentage of recycled content
0
ROOM_CALCULATION_POINT
room calculation point
0
SALVAGE_OR_REUSE
salvage or reuse
1
SEAT
seat
SHARED
shared
0
TYPE_COMMENTS
type comments
I-DESK - POMMERAC
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
www.cherrymanindustries.com
VERSION
version
2014
WORK_PLANE_BASED
work plane-based
0
NAME
name
pommerac
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions