??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Ich bin damit einverstanden, dass meine Daten an die Hersteller der Wunschkataloge weitergegeben werden
CAD-Modellauswahl
Auswählbare Produkte: 1
HELP_VARIABLE
Company
Alutronic Kühlkörper
Description
PO 30-30-33-AL
Bill of material
PO 30-30-33-AL
ORDERNO
PO 30-30-33-AL
BASE_HEIGHT__MM_
base height [mm]
3.0
FINISH
finish
Blank Aluminium
HEIGHT__MM_
height [mm]
33.0
LENGTH__MM_
length [mm]
30.0
MATERIAL
material
Al99,5
MAX__POWER_LOSS
max. power loss
20.0
MIN__THERMAL_RESISTANCE__KW_
min. thermal resistance [kw]
1.0
WIDTH__MM_
width [mm]
30.0
NAME
name
PO 30-30-33-AL
Preview - Generation
Vorschau
Formate
Dateien
3D
2D

Embedded user actions