??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
NBK (Nabeya Bi-tech Kaisha)
Description
PNXB - Indexing Plunger with Locking Mechanism
Bill of material
PNXB-10-12-A
CN
Catalog number
B
Diameter B
mm
S
Dimension s
M
Thread
D
Diameter D
30
D1
Diameter D1
21.9
L
Dimension L
L1
Dimension L1
L2
Dimension L2
LB
Dimension Lb
SW
Width across flats sw
19
SW1
Width across flats sw1
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

Embedded user actions