??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Arcus Technology
Description
PMX-2EX-SA Assy
Bill of material
65TG4HQE9
ORDERNO
65TG4HQE9
FEATURES
features
2 Axis Advanced Motion Controller, USB 2.0 and RS-485 communication, 6M maximum pulse rate output, Trapezoidal or s-curve acceleration, On-the-fly speed change, XY linear coordinated motion, Homing using Home and/or Index encoder channel, Pulse/Dir/Enable open collector outputs per axis, Opto-isolated +Limit, -Limit, and Home inputs per axis, Single-ended or differential quadrature encoder inputs per axis, Opto-isolated Digital Inputs (8), Opto-isolated Digital Outputs (8), Analog Inputs 10-bit resolution (2), BASIC-like standalone programming language, Built-in joystick control for XY axes, StepNLoop closed loop algorithm
INCLUDED_CONNECTORS
included connectors
1 x 2-pin 5.08 mm terminal, 1 x 3-pin 3.81 mm terminal
NAME
name
65TG4HQE9
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions