??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Video Mount Products
Description
PM-3
Bill of material
PM-3
ORDERNO
PM-3
ADJUSTABLE_PITCH
adjustable pitch
± 15°
ADJUSTABLE_TILT
adjustable tilt
± 20°
ADJUSTABLE_YAW
adjustable yaw
360°
ALWAYS_VERTICAL
always vertical
0
ASSEMBLY_CODE
assembly code
CABLE_MANAGEMENT_METHODS
cable management methods
none
CATEGORY
category
COPYRIGHT
copyright
Copyright © Video Mount Products
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DATE_LAST_MODIFIED
date last modified
October 4, 2012
DEFAULT_ELEVATION
default elevation
48.000
DESCRIPTION
description
Video Mount Products Yokeless Projector Mount, Black Powder Coat
DESIGN_OPTION
design option
-1
EQUIPMENT_ABBREVIATION
equipment abbreviation
PCM
EQUIPMENT_NUMBER
equipment number
FAMILY_NAME
family name
FAMILY_VERSION
family version
1.0.0
HEIGHT
height
35.376
HEIGHT_MAXIMUM
height maximum
34.600
HOST
host
0
KEYNOTE
keynote
LOAD_CAPACITY
load capacity
75
MANUFACTURER
manufacturer
Video Mount Products
MASSUNIT
massunit
1
MAST_ADJUSTMENT
mast adjustment
18 In. - 30 In.
MAST_ADJUSTMENT_ACTUAL
mast adjustment actual
30.732
MAST_ADJUSTMENT_DESIRED
mast adjustment desired
49.213
MAXIMUM_HOLE_PATTERN
maximum hole pattern
Fits most projectors with mounting holes inside 14.5 In. diameter
MODEL
model
PM-3B
MODEL_DISCLAIMER
model disclaimer
Contact Video Mount Products for more information
OMNICLASS_NUMBER
omniclass number
23.40.90.11
OMNICLASS_TITLE
omniclass title
Information Display Specialties
ORIGINAL_CREATION_DATE
original creation date
October 4, 2012
PAN_ANGLE_ACTUAL
pan angle actual
0
PAN_ANGLE_DESIRED
pan angle desired
0
PART_DESCRIPTION
part description
Video Mount Products Yokeless Projector Mount, Black Powder Coat
PART_NUMBER
part number
PM-3B
PART_TYPE
part type
0
PRODUCT_DOCUMENTATION_LINK
product documentation link
http://www.videomount.com/pages/Projector-Mounts/PM-3/73
PRODUCT_MATERIAL
product material
PROVIDE_FEEDBACK
provide feedback
https://www.surveymonkey.com/s/NZX6685
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SECURITY_MEASURES
security measures
none
SHARED
shared
0
SHIPPING_WEIGHT
shipping weight
13
TILT_ANGLE_ACTUAL
tilt angle actual
0
TILT_ANGLE_DESIRED
tilt angle desired
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.videomount.com/
WEIGHT
weight
6.800
WIDTH
width
14.500
WORK_PLANE_BASED
work plane-based
1
Z_ANGLE_PAN
z angle pan
90
Z_ANGLE_TILT
z angle tilt
180
Z_ARM_LENGTH
z arm length
0
Z_ARM_LENGTH_REF
z arm length ref
7.240
Z_ARM_LEVEL_OFFSET
z arm level offset
1.240
Z_ARM_MAIN_THICKNESS
z arm main thickness
0.403
Z_BASE_WIDTH
z base width
3.321
Z_BRACKET_OVERALL_HEIGHT
z bracket overall height
0.787
Z_COVER_PLATE_EXTRUSION_END
z cover plate extrusion end
0.482
Z_MAST_ADJUSTMENT_ACTUAL
z mast adjustment actual
30.732
Z_MAST_ADJUSTMENT_DESIRED
z mast adjustment desired
49.213
Z_MAST_EXTERIOR_LENGTH
z mast exterior length
18.000
Z_MAST_EXTERIOR_RADIUS
z mast exterior radius
0.659
Z_MAST_INTERIOR_RADIUS
z mast interior radius
0.571
Z_MAST_TRIM_LENGTH
z mast trim length
0.118
Z_MOUNTING_PLATE_DEPTH
z mounting plate depth
0.118
Z_MOUNTING_PLATE_LENGTH
z mounting plate length
5.512
Z_MOUNTING_PLATE_THICKNESS
z mounting plate thickness
0.118
Z_MOUNTING_PLATE_WIDTH
z mounting plate width
5.512
Z_TYPE
z type
2
Z_UPPER_PIVOT_OFFSET
z upper pivot offset
2.594
Z_VISIBLE_LP
z visible lp
0
Z_VISIBLE_T3
z visible t3
1
NAME
name
PM-3
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions