??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Lapalma
Description
PLUS
Bill of material
PLUS
ORDERNO
PLUS
VAR2D_DIRECTION
2d_direction
1
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
CATEGORY
category
CERTIFICATION
certification
COATING
coating
CODE
code
D235P3VS
CONTACTS
contacts
Tel: +39 049 702788 ; Fax: +39 049 700889
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
Lapalma PLUS table 94x48 cm h 47.
DESIGN
design
Francesco Rota
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
FOOT
foot
HEIGHT
height
470.000
HOST
host
0
KEYNOTE
keynote
MANUFACTURER
manufacturer
Lapalma S.R.L.
MANUFACTURER_ADDRESS
manufacturer address
via Majorana, 26 35010 Cadoneghe PD - ITALY
MASSUNIT
massunit
1
MODEL
model
PLUS SMALL TABLE 94x48 H47
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
POWER_DATA_USB_UNIT
power\data\usb unit
1
ROOM_CALCULATION_POINT
room calculation point
0
SHARED
shared
1
TOP
top
TYPE_COMMENTS
type comments
Soft Leather_P3_Light mud
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
https://www.lapalma.it/en/families/plus
WIRELESS_CHARGING
wireless charging
1
WORK_PLANE_BASED
work plane-based
0
NAME
name
PLUS
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions