??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Valsir
Description
Plumbing ventilation branch
Bill of material
plumbing_ventilation_branch_standard
VARIANTNAME
Standard
VIRTUALSOCKET
Virtual Socket
1.000
DATEOFPUBLISHING
Date of publishing
2015-10-05
DESIGNCOUNTRY
Design country
Italy
EDITIONNUMBER
Edition number
1.000
MANUFACTURERCOUNTRY
Manufacturer country
Italy
MANUFACTURERNAME
Manufacturer name
Valsir
NOMINALHEIGHT
Nominal height
0.000
NOMINALWIDTH
Nominal width
0.000
PRODUCTSKU
Product SKU
TRIPLUS
PRODUCTFAMILY
Product family
Waste and Drainage System
PRODUCTGROUP
Product group
Triplus
REGIONAFRICA
Region Africa
All
REGIONANTARCTICA
Region Antarctica
All
REGIONASIA
Region Asia
All
REGIONEUROPE
Region Europe
All
REGIONMIDDLEEAST
Region Middle East
All
REGIONNORTHAMERICA
Region North America
All
REGIONOCEANIA
Region Oceania
All
REGIONSOUTHAMERICA
Region South America
All
WEIGHTNETKG
Weight Net (Kg)
0.000
BIMOBJECTCATEGORY
BIMobject category
Plumbing
IFCCLASSIFICATION
IFC Classification
Pipe Fitting
NBSREFERENCECODE
NBS Reference Code
62-64
NBSREFERENCEDESCRIPTION
NBS Reference Description
Pipe Fittings
UNSPSCCODE
UNSPSC Code
40141720.000
UNICLASS14CODE
Uniclass 1.4 Code
L73121
UNICLASS14DESCRIPTION
Uniclass 1.4 Description
Pipes and fittings
UNICLASS20CODE
Uniclass 2.0 Code
PR-62-64
UNICLASS20DESCRIPTION
Uniclass 2.0 Description
Pipe Fittings
N9
VBF. D.110 TRIPLUS 110-110-C/75-75-75
N8
VBF. D.110 TRIPLUS 110-110-110/C-C-C
N7
VBF. D.110 TRIPLUS 110-110-110/C-C-75
N64
VBF. D.110 TRIPLUS C-C-C/C-C-C
N63
VBF. D.110 TRIPLUS C-C-C/C-C-75
N62
VBF. D.110 TRIPLUS C-C-C/C-75-C
N61
VBF. D.110 TRIPLUS C-C-C/C-75-75
N60
VBF. D.110 TRIPLUS C-C-C/75-C-C
N6
VBF. D.110 TRIPLUS 110-110-110/C-75-C
N59
VBF. D.110 TRIPLUS C-C-C/75-C-75
N58
VBF. D.110 TRIPLUS C-C-C/75-75-C
N57
VBF. D.110 TRIPLUS C-C-C/75-75-75
N56
VBF. D.110 TRIPLUS C-C-110/C-C-C
N55
VBF. D.110 TRIPLUS C-C-110/C-C-75
N54
VBF. D.110 TRIPLUS C-C-110/C-75-C
N53
VBF. D.110 TRIPLUS C-C-110/C-75-75
N52
VBF. D.110 TRIPLUS C-C-110/75-C-C
N51
VBF. D.110 TRIPLUS C-C-110/75-C-75
N50
VBF. D.110 TRIPLUS C-C-110/75-75-C
N5
VBF. D.110 TRIPLUS 110-110-110/C-75-75
N49
VBF. D.110 TRIPLUS C-C-110/75-75-75
N48
VBF. D.110 TRIPLUS C-110-C/C-C-C
N47
VBF. D.110 TRIPLUS C-110-C/C-C-75
N46
VBF. D.110 TRIPLUS C-110-C/C-75-C
N45
VBF. D.110 TRIPLUS C-110-C/C-75-75
N44
VBF. D.110 TRIPLUS C-110-C/75-C-C
N43
VBF. D.110 TRIPLUS C-110-C/75-C-75
N42
VBF. D.110 TRIPLUS C-110-C/75-75-C
N41
VBF. D.110 TRIPLUS C-110-C/75-75-75
N40
VBF. D.110 TRIPLUS C-110-110/C-C-C
N4
VBF. D.110 TRIPLUS 110-110-110/75-C-C
N39
VBF. D.110 TRIPLUS C-110-110/C-C-75
N38
VBF. D.110 TRIPLUS C-110-110/C-75-C
N37
VBF. D.110 TRIPLUS C-110-110/C-75-75
N36
VBF. D.110 TRIPLUS C-110-110/75-C-C
N35
VBF. D.110 TRIPLUS C-110-110/75-C-75
N34
VBF. D.110 TRIPLUS C-110-110/75-75-C
N33
VBF. D.110 TRIPLUS C-110-110/75-75-75
N32
VBF. D.110 TRIPLUS 110-C-C/C-C-C
N31
VBF. D.110 TRIPLUS 110-C-C/C-C-75
N30
VBF. D.110 TRIPLUS 110-C-C/C-75-C
N3
VBF. D.110 TRIPLUS 110-110-110/75-C-75
N29
VBF. D.110 TRIPLUS 110-C-C/C-75-75
N28
VBF. D.110 TRIPLUS 110-C-C/75-C-C
N27
VBF. D.110 TRIPLUS 110-C-C/75-C-75
N26
VBF. D.110 TRIPLUS 110-C-C/75-75-C
N25
VBF. D.110 TRIPLUS 110-C-C/75-75-75
N24
VBF. D.110 TRIPLUS 110-C-110/C-C-C
N23
VBF. D.110 TRIPLUS 110-C-110/C-C-75
N22
VBF. D.110 TRIPLUS 110-C-110/C-75-C
N21
VBF. D.110 TRIPLUS 110-C-110/C-75-75
N20
VBF. D.110 TRIPLUS 110-C-110/75-C-C
N2
VBF. D.110 TRIPLUS 110-110-110/75-75-C
N19
VBF. D.110 TRIPLUS 110-C-110/75-C-75
N18
VBF. D.110 TRIPLUS 110-C-110/75-75-C
N17
VBF. D.110 TRIPLUS 110-C-110/75-75-75
N16
VBF. D.110 TRIPLUS 110-110-C/C-C-C
N15
VBF. D.110 TRIPLUS 110-110-C/C-C-75
N14
VBF. D.110 TRIPLUS 110-110-C/C-75-C
N13
VBF. D.110 TRIPLUS 110-110-C/C-75-75
N12
VBF. D.110 TRIPLUS 110-110-C/75-C-C
N11
VBF. D.110 TRIPLUS 110-110-C/75-C-75
N10
VBF. D.110 TRIPLUS 110-110-C/75-75-C
N1
VBF. D.110 TRIPLUS 110-110-110/75-75-75
B9
D.110-110-110-C/75-75-75
B8
D.110-110-110-110/C-C-C
B7
D.110-110-110-110/C-C-75
B64
D.110-C-C-C/C-C-C
B63
D.110-C-C-C/C-C-75
B62
D.110-C-C-C/C-75-C
B61
D.110-C-C-C/C-75-75
B60
D.110-C-C-C/75-C-C
B6
D.110-110-110-110/C-75-C
B59
D.110-C-C-C/75-C-75
B58
D.110-C-C-C/75-75-C
B57
D.110-C-C-C/75-75-75
B56
D.110-C-C-110/C-C-C
B55
D.110-C-C-110/C-C-75
B54
D.110-C-C-110/C-75-C
B53
D.110-C-C-110/C-75-75
B52
D.110-C-C-110/75-C-C
B51
D.110-C-C-110/75-C-75
B50
D.110-C-C-110/75-75-C
B5
D.110-110-110-110/C-75-75
B49
D.110-C-C-110/75-75-75
B48
D.110-C-110-C/C-C-C
B47
D.110-C-110-C/C-C-75
B46
D.110-C-110-C/C-75-C
B45
D.110-C-110-C/C-75-75
B44
D.110-C-110-C/75-C-C
B43
D.110-C-110-C/75-C-75
B42
D.110-C-110-C/75-75-C
B41
D.110-C-110-C/75-75-75
B40
D.110-C-110-110/C-C-C
B4
D.110-110-110-110/75-C-C
B39
D.110-C-110-110/C-C-75
B38
D.110-C-110-110/C-75-C
B37
D.110-C-110-110/C-75-75
B36
D.110-C-110-110/75-C-C
B35
D.110-C-110-110/75-C-75
B34
D.110-C-110-110/75-75-C
B33
D.110-C-110-110/75-75-75
B32
D.110-110-C-C/C-C-C
B31
D.110-110-C-C/C-C-75
B30
D.110-110-C-C/C-75-C
B3
D.110-110-110-110/75-C-75
B29
D.110-110-C-C/C-75-75
B28
D.110-110-C-C/75-C-C
B27
D.110-110-C-C/75-C-75
B26
D.110-110-C-C/75-75-C
B25
D.110-110-C-C/75-75-75
B24
D.110-110-C-110/C-C-C
B23
D.110-110-C-110/C-C-75
B22
D.110-110-C-110/C-75-C
B21
D.110-110-C-110/C-75-75
B20
D.110-110-C-110/75-C-C
B2
D.110-110-110-110/75-75-C
B19
D.110-110-C-110/75-C-75
B18
D.110-110-C-110/75-75-C
B17
D.110-110-C-110/75-75-75
B16
D.110-110-110-C/C-C-C
B15
D.110-110-110-C/C-C-75
B14
D.110-110-110-C/C-75-C
B13
D.110-110-110-C/C-75-75
B12
D.110-110-110-C/75-C-C
B11
D.110-110-110-C/75-C-75
B10
D.110-110-110-C/75-75-C
B1
D.110-110-110-110/75-75-75
A0
Non Standard
A9
VS0651110111
A8
VS0651111000
A7
VS0651111001
A64
VS0651000000
A63
VS0651000001
A62
VS0651000010
A61
VS0651000011
A60
VS0651000100
A6
VS0651111010
A59
VS0651000101
A58
VS0651000110
A57
VS0651000111
A56
VS0651001000
A55
VS0651001001
A54
VS0651001010
A53
VS0651001011
A52
VS0651001100
A51
VS0651001101
A50
VS0651001110
A5
VS0651111011
A49
VS0651001111
A48
VS0651010000
A47
VS0651010001
A46
VS0651010010
A45
VS0651010011
A44
VS0651010100
A43
VS0651010101
A42
VS0651010110
A41
VS0651010111
A40
VS0651011000
A4
VS0651111100
A39
VS0651011001
A38
VS0651011010
A37
VS0651011011
A36
VS0651011100
A35
VS0651011101
A34
VS0651011110
A33
VS0651011111
A32
VS0651100000
A31
VS0651100001
A30
VS0651100010
A3
VS0651111101
A29
VS0651100011
A28
VS0651100100
A27
VS0651100101
A26
VS0651100110
A25
VS0651100111
A24
VS0651101000
A23
VS0651101001
A22
VS0651101010
A21
VS0651101011
A20
VS0651101100
A2
VS0651111110
A19
VS0651101101
A18
VS0651101110
A17
VS0651101111
A16
VS0651110000
A15
VS0651110001
A14
VS0651110010
A13
VS0651110011
A12
VS0651110100
A11
VS0651110101
A10
VS0651110110
A1
VS0651111111
LOSSMETHOD
Loss Method
1.000
MATERIALMAIN
Material main
Polypropylene
MATERIALSECONDARY
Material secondary
Mineral
SMALLBRANCHOR
Small Branch OR
37.5
PIPEOR
PIPE OR
55.000
PIPEIR
PIPE IR
53.000
PIPEINPUT
PIPE INPUT
55.000
MAIN
110.000
H3H2
H3+H2
530.000
H2
170.000
H1H2
H1+H2
404.973
H1
231.773
ANGLE
87.5
MANUFACTURER
Manufacturer
Valsir S.p.A.
ARTICLENO
Article No.
VS0651111111
MODELDESCRIPTION
Model Description
VBF. D.110 TRIPLUS 110-110-110/75-75-75
SOUNDPROOFINGPERFORMANCE
Soundproofing performance
LSC,A= 12dB(A) (EN 14366)_ LIN= 15dB(A) (DIN 4109)_ Rw+Ctr 42 (Building code of Australia)
URL
http://www.valsir.it/en/triplus
DIMENSION
Dimension
D.110-110-110-110/75-75-75
COLOURS
Colours
RAL 5015 - Light blue
MATERIAL
Material
PP-M
MINIMUMTEMPERATURE
Minimum temperature
-25°C
MAXIMUMTEMPERATURE
Maximum temperature
+95°C (intermittent) & +80°C (continuous)
MINIMUMPRESSURERESISTANCE
Minimum Pressure Resistance
-500 mbar
MAXIMUMPRESSURERESISTANCE
Maximum Pressure Resistance
+1.5 bar
THERMALEXPANSIONCOEFFICIENT
Thermal expansion coefficient
0.08 mm/m*K
FIRERESISTANCE
Fire resistance
Euroclass D-s3, d0
CHEMICALRESISTANCE
Chemical resistance
pH 2÷12
CONSTRUCTIONSTANDARD
Construction Standard
EN1451-1 _ AS 7671:2003 _ DIBt z42.1-426
APPLICATION
Application
High and low temperature waste and drainage system inside the building or anchored externally to the walls of the building (application area B) or laid directly in concrete_ ventilation of waste systems_ gravity rainwater drainage systems.
HEALTHIMPACT
Health impact
Halogen free and 100% recyclable
TECHNICALDESCRIPTION
Technical description
http://www.valsir.it/en/manuali-tecnici/download/form-richiesta-download
PRODUCTCERTIFICATION
Product certification
http://www.valsir.it/en/omologazioni/download/pagina-download-omologazioni
PRODUCTGUID
Product Guid
bafa7a22-3e58-4f41-b567-ba803ef13fcf
MODEL
Model
-
DESCRIPTION
Description
-
TYPECOMMENTS
Type Comments
-
KEYNOTE
Keynote
-
C
1.000
X
0.000
X11
X1_1
0.000
X1X2
0.000
X1X3
0.000
X1X2X3
1.000
X21
X2_1
0.000
X2X3
0.000
X31
X3_1
0.000
X6
1.000
X5
1.000
X4
1.000
X3
1.000
X2
1.000
X1
1.000
ISCUSTOM
IsCustom
0.000
YOUTUBECLIP
Youtube clip
https://www.youtube.com/user/progettivalsir/playlists
INSTALLATIONINSTRUCTIONS
Installation instructions
http://www.valsir.it/en/manuali-tecnici/download/form-richiesta-download
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions