??
Crawled Part

이 카탈로그는 자동으로 크롤링됩니다. 선택한 부품은 STEP포맷에서만 사용할 수 있습니다. 만일 사용 가능한 모든 형식을 원하시면 제조업체에 연락해 드리겠습니다.

내 데이터가 카탈로그 잠재 고객에게 전송 될 수 있음에 동의합니다.
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Valsir
Description
Plumbing vent terminal PP grey d50 d75 d110
Bill of material
plumbing_vent_terminal_pp_grey_d50_d75_d110_valsir_pp_grey_vent_terminal
VARIANTNAME
Valsir PP Grey Vent Terminal
SOCKETD110
Socket D110
1.000
SOCKETD75
Socket D75
0.000
SOCKETD50
Socket D50
0.000
VIRTUALSOCKET
Virtual Socket
1.000
DESIGNCOUNTRY
Design country
Italy
EDITIONNUMBER
Edition number
1.000
MANUFACTURERCOUNTRY
Manufacturer country
Italy
MANUFACTURERNAME
Manufacturer name
Valsir
NOMINALHEIGHT
Nominal height
0.000
NOMINALWIDTH
Nominal width
0.000
PRODUCTSKU
Product SKU
ventilation
REGIONAFRICA
Region Africa
All
REGIONANTARCTICA
Region Antarctica
All
REGIONASIA
Region Asia
All
REGIONEUROPE
Region Europe
All
REGIONMIDDLEEAST
Region Middle East
All
REGIONNORTHAMERICA
Region North America
All
REGIONOCEANIA
Region Oceania
All
REGIONSOUTHAMERICA
Region South America
All
WEIGHTNETKG
Weight Net (Kg)
0.000
BIMOBJECTCATEGORY
BIMobject category
Other
IFCCLASSIFICATION
IFC Classification
Air Terminal
NBSREFERENCECODE
NBS Reference Code
94-93-xx
NBSREFERENCEDESCRIPTION
NBS Reference Description
Air Vents
UNSPSCCODE
UNSPSC Code
401015.000
UNICLASS14CODE
Uniclass 1.4 Code
L73121
UNICLASS14DESCRIPTION
Uniclass 1.4 Description
Pipes and fittings
UNICLASS20CODE
Uniclass 2.0 Code
PR-62
UNICLASS20DESCRIPTION
Uniclass 2.0 Description
Pipes, Tubesand Fittings
COLLAREND
COLLAR END
18.5
IDCHAMFERHEIGHT
ID CHAMFER HEIGHT
0.930
ODCHAMFERHEIGHT
OD CHAMFER HEIGHT
1.42
PIPESOCKETDEPTH
PIPE SOCKET DEPTH
57.000
SOCKETBASECHAMFERLENGTH
SOCKET BASE CHAMFER LENGTH
7.730
SOCKETTHICKNESS
SOCKET THICKNESS
2.200
SOCKETTOPSIDEOR
SOCKET TOP SIDE OR
47.45
TOPPLAINDIALENGTH
TOP PLAIN DIA LENGTH
3.36
VENTWIDTH
VENT WIDTH
12.000
VENTTOTALHEIGHT
VENT TOTAL HEIGHT
35.000
VENTOR
VENT OR
12.000
PIPEOR
PIPE OR
55.000
PIPEOD
PIPE OD
110.000
PIPEIR
PIPE IR
53.000
PIPEDEPTH
PIPE DEPTH
629.000
MINLENGTH
MIN LENGTH
200.000
MAXLENGTH
MAX LENGTH
720.000
MMINLENGTH
M MIN LENGTH
200.000
MMAXLENGTH
M MAX LENGTH
720.000
MCAPTOPSIDEOR
M CAP TOP SIDE OR
61.38
MCAPPOSITION
M CAP POSITION
360.000
MCAPPLANDIASTART
M CAP PLAN DIA START
30.38
MCAPOR
M CAP OR
91.75
MCAPHEIGHT
M CAP HEIGHT
60.75
LENGTH
720.000
STRAIGHTLENGTH
STRAIGHT LENGTH
720.000
COLLARSTART
COLLAR START
36.78
COLLARPLANDIALENGTH
COLLAR PLAN DIA LENGTH
45.000
COLLAROR
COLLAR OR
86.96
CAPPOSITION
CAP POSITION
360.000
CAPPLAINDIASTART
CAP PLAIN DIA START
58.5
CAPOR
CAP OR
60.57
CAPHEIGHT
CAP HEIGHT
91.000
CAPBASEOR
CAP BASE OR
66.71
ANGLE
135.000
MANUFACTURER
Manufacturer
Valsir S.p.A.
ARTICLENO
Article No.
VS0394005
MODELDESCRIPTION
Model Description
Valsir PP Grey Vent Terminal D110
PRODUCTGUID
Product Guid
ea703303-466a-4924-b60e-d0365914ab83
URL
http://www.valsir.it/en/pp
MATERIAL
Material
PP Grey
DIMENSION
Dimension
D110
COLOURS
Colours
RAL 7037
THERMALEXPANSIONCOEFFICIENT
Thermal expansion coefficient
0,11 mm/m*K
MINIMUMTEMPERATURE
Minimum temperature
0°C
MAXIMUMTEMPERATURE
Maximum temperature
+95°C (intermittent) & +80°C (continuous)
FIRERESISTANCE
Fire resistance
Euroclass D-s3, d0_ Class M1_ Class B1
FIRELOAD
Fire load
-
CHEMICALRESISTANCE
Chemical resistance
pH 2÷12
CONSTRUCTIONSTANDARD
Construction Standard
EN1451-1_ DIN 19560-10
APPLICATION
Application
High and low temperature waste and drainage system inside the building or anchored externally to the walls of the building (application area B) or laid directly in concrete_ ventilation of waste systems_ gravity rainwater drainage systems.
MODEL
Model
-
DESCRIPTION
Description
Valsir Grey PP vent cowl
ISCUSTOM
IsCustom
0.000
NOMETABELLADIRICERCA
Nome tabella di ricerca
Valsir PP Grey Vent Terminal
미리보기 - 생성
프리뷰
포맷
파일
3D
2D

내장 된 사용자 작업