??
Crawled Part

このカタログは、自動的に収集されました。選択されたパーツは、STEPフォーマットのみの対応です。これ以外のフォーマットでのダウンロードを希望される場合は弊社から各メーカーに代診いたしますのでお知らせください。

私の情報がサプライヤーに送信されることに同意します
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Valsir
Description
Plumbing reducer
Bill of material
plumbing_reducer_standard
VARIANTNAME
Standard
DATEOFPUBLISHING
Date of publishing
2015-10-05
DESIGNCOUNTRY
Design country
Italy
EDITIONNUMBER
Edition number
1.000
MANUFACTURERCOUNTRY
Manufacturer country
Italy
MANUFACTURERNAME
Manufacturer name
Valsir
NOMINALHEIGHT
Nominal height
0.000
NOMINALWIDTH
Nominal width
0.000
PRODUCTSKU
Product SKU
TRIPLUS
PRODUCTFAMILY
Product family
Waste and Drainage System
PRODUCTGROUP
Product group
Triplus
REGIONAFRICA
Region Africa
All
REGIONANTARCTICA
Region Antarctica
All
REGIONASIA
Region Asia
All
REGIONEUROPE
Region Europe
All
REGIONMIDDLEEAST
Region Middle East
All
REGIONNORTHAMERICA
Region North America
All
REGIONOCEANIA
Region Oceania
All
REGIONSOUTHAMERICA
Region South America
All
WEIGHTNETKG
Weight Net (Kg)
0.000
BIMOBJECTCATEGORY
BIMobject category
Plumbing
IFCCLASSIFICATION
IFC Classification
Pipe Fitting
NBSREFERENCECODE
NBS Reference Code
62-64
NBSREFERENCEDESCRIPTION
NBS Reference Description
Pipe Fittings
UNSPSCCODE
UNSPSC Code
40141720.000
UNICLASS14CODE
Uniclass 1.4 Code
L73121
UNICLASS14DESCRIPTION
Uniclass 1.4 Description
Pipes and fittings
UNICLASS20CODE
Uniclass 2.0 Code
PR-62-64
UNICLASS20DESCRIPTION
Uniclass 2.0 Description
Pipe Fittings
A1
Valsir TRIPLUS ® Eccentric Reducer Mod. A D40/D32
A10
Valsir TRIPLUS ® Eccentric Reducer Mod. B D110/D50
A11
Valsir TRIPLUS ® Eccentric Reducer Mod. B D110/D75
A12
Valsir TRIPLUS ® Eccentric Reducer Mod. C D110/D90
A13
Valsir TRIPLUS ® Eccentric Reducer Mod. C D125/D110
A14
Valsir TRIPLUS ® Eccentric Reducer Mod. B D160/D110
A15
Valsir TRIPLUS ® Eccentric Reducer Mod. B D160/D125
A16
Valsir TRIPLUS ® Eccentric Reducer Mod. A D200/D110
A17
Valsir TRIPLUS ® Eccentric Reducer Mod. A D200/D160
A18
Valsir TRIPLUS ® Eccentric Reducer Mod. A D250/D200
A2
Valsir TRIPLUS ® Eccentric Reducer Mod. A D50/D32
A3
Valsir TRIPLUS ® Eccentric Reducer Mod. A D50/D40
A4
Valsir TRIPLUS ® Eccentric Reducer Mod. B D75/D40
A5
Valsir TRIPLUS ® Eccentric Reducer Mod. B D75/D50
A6
Valsir TRIPLUS ® Eccentric Reducer Mod. B D90/D40
A7
Valsir TRIPLUS ® Eccentric Reducer Mod. B D90/D50
A8
Valsir TRIPLUS ® Eccentric Reducer Mod. C D90/D75
A9
Valsir TRIPLUS ® Eccentric Reducer Mod. B D110/D40
B1
D40/D32
B10
D110/D50
B11
D110/D75
B12
D110/D90
B13
D125/D110
B14
D160/D110
B15
D160/D125
B16
D200/D110
B17
D200/D160
B18
D250/D200
B2
D50/D32
B3
D50/D40
B4
D75/D40
B5
D75/D50
B6
D90/D40
B7
D90/D50
B8
D90/D75
B9
D110/D40
EPIPEOD
E PIPE OD
90.000 mm
N1
VS0650701
N10
VS0650719
N11
VS0650721
N12
VS0650723
N13
VS0650729
N14
VS0650731
N15
VS0650733
N16
VS0650735
N17
VS0650739
N18
VS0650747
N2
VS0650703
N3
VS0650705
N4
VS0650707
N5
VS0650709
N6
VS0650711
N7
VS0650713
N8
VS0650715
N9
VS0650717
PIPEOD
PIPE OD
75.000 mm
INSULATIONTHICKNESS
Insulation Thickness
0.000
LOSSMETHOD
Loss Method
1.000
KCOEFFICIENTTABLE
K Coefficient Table
Reducer/Coupling/Union/Increaser
MATERIALMAIN
Material main
Polypropylene
MATERIALSECONDARY
Material secondary
Mineral
CE1ENDB
C E 1 END B
20.19
C1END
C1 END
44.48
C1ENDA
C1 END A
16.01
C1START
C1 START
26.81
C1STARTA
C1 START A
2.52
CE1END
CE 1 END
47.48
CE1START
CE 1 START
33.99
CE1STARTB
CE 1 START B
2.52
COLLAREND
COLLAR END
16.01
COLLARSTART
COLLAR START
2.52
ECOLLAREND
E COLLAR END
20.19
ECOLLARSTART
E COLLAR START
2.52
EL2
E L2
50.000
EOR
E OR
47.000
L2
47.000
POR
P OR
38.5
TICKSIZE2
Tick Size 2
36.83
TICKSIZE1
Tick Size 1
31.27
OFFSETWIDTH
OffsetWidth
25.000
OFFSETHEIGHT
OffsetHeight
25.000
NOMINALRADIUS2
Nominal Radius 2
45.000
NOMINALRADIUS1
Nominal Radius 1
37.5
NOMINALDIAMETER2
Nominal Diameter 2
90.000
NOMINALDIAMETER1
Nominal Diameter 1
75.000
LENGTH
Length
23.019
INSULATIONRADIUS2
Insulation Radius 2
46.038
INSULATIONRADIUS1
Insulation Radius 1
39.087
FITTINGOUTSIDEDIAMETER2
Fitting Outside Diameter 2
92.075
FITTINGOUTSIDEDIAMETER1
Fitting Outside Diameter 1
78.175
Z
3.000
MANUFACTURER
Manufacturer
Valsir S.p.A.
ARTICLENO
Article No.
VS0650715
MODELDESCRIPTION
Model Description
Valsir TRIPLUS ® Eccentric Reducer Mod. C D90/D75
SOUNDPROOFINGPERFORMANCE
Soundproofing performance
LSC,A= 12dB(A) (EN 14366)_ LIN= 15dB(A) (DIN 4109)_ Rw+Ctr 42 (Building code of Australia)
URL
http://www.valsir.it/en/triplus
DIMENSION
Dimension
D90/D75
COLOURS
Colours
Light blue RAL 5015
MATERIAL
Material
PP-M
MINIMUMTEMPERATURE
Minimum temperature
-25°C
MAXIMUMTEMPERATURE
Maximum temperature
+95°C (intermittent) & +80°C (continuous)
MINIMUMPRESSURERESISTANCE
Minimum Pressure Resistance
-500 mbar
MAXIMUMPRESSURERESISTANCE
Maximum Pressure Resistance
+1.5 bar
THERMALEXPANSIONCOEFFICIENT
Thermal expansion coefficient
0.08 mm/m*K
FIRERESISTANCE
Fire resistance
Euroclass D-s3, d0
CHEMICALRESISTANCE
Chemical resistance
pH 2÷12
CONSTRUCTIONSTANDARD
Construction Standard
EN1451-1 _ AS 7671:2003 _ DIBt z42.1-426
HEALTHIMPACT
Health impact
Halogen free and 100% recyclable
APPLICATION
Application
High and low temperature waste and drainage system inside the building or anchored externally to the walls of the building (application area B) or laid directly in concrete_ ventilation of waste systems_ gravity rainwater drainage systems.
TECHNICALDESCRIPTION
Technical description
http://www.valsir.it/en/manuali-tecnici/download/form-richiesta-download
PRODUCTCERTIFICATION
Product certification
http://www.valsir.it/en/omologazioni/download/pagina-download-omologazioni
PRODUCTGUID
Product Guid
bafa7a22-3e58-4f41-b567-ba803ef13fcf
KEYNOTE
Keynote
-
MODEL
Model
-
TYPECOMMENTS
Type Comments
-
DESCRIPTION
Description
-
WIDTHOFFSET
Width Offset
3035.5
VISIBILITY3
Visibility 3
1.000
VISIBILITY2
Visibility 2
0.000
VISIBILITY1
Visibility 1
0.000
NOMETABELLADIRICERCA
Nome tabella di ricerca
M_Pipe Fitting - Generic
MAXFITTINGOUTSIDEDIAMETER12
Max Fitting Outside Diameter 12
92.075
HEIGHTOFFSET
Height Offset
3035.5
FITTINGOUTSIDERADIUS2
Fitting Outside Radius 2
46.038
FITTINGOUTSIDERADIUS1
Fitting Outside Radius 1
39.087
YOUTUBECLIP
Youtube clip
https://www.youtube.com/user/progettivalsir/playlists
INSTALLATIONINSTRUCTIONS
Installation instructions
http://www.valsir.it/en/manuali-tecnici/download/form-richiesta-download
Preview - Generation
プレビュー
フォーマット
ファイル
3D
2D

Embedded user actions