??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Valsir
Description
Plumbing long eccentric reducer
Bill of material
plumbing_long_eccentric_reducer_standard
VARIANTNAME
Standard
DATEOFPUBLISHING
Date of publishing
2016-01-04
DESIGNCOUNTRY
Design country
Italy
EDITIONNUMBER
Edition number
1.000
MANUFACTURERCOUNTRY
Manufacturer country
Italy
MANUFACTURERNAME
Manufacturer name
Valsir
NOMINALHEIGHT
Nominal height
0.000
NOMINALWIDTH
Nominal width
0.000
PRODUCTSKU
Product SKU
HDPE
PRODUCTFAMILY
Product family
Waste and Drainage System
PRODUCTGROUP
Product group
HDPE
REGIONAFRICA
Region Africa
All
REGIONANTARCTICA
Region Antarctica
All
REGIONASIA
Region Asia
All
REGIONEUROPE
Region Europe
All
REGIONMIDDLEEAST
Region Middle East
All
REGIONNORTHAMERICA
Region North America
All
REGIONOCEANIA
Region Oceania
All
REGIONSOUTHAMERICA
Region South America
All
WEIGHTNETKG
Weight Net (Kg)
0.000
BIMOBJECTCATEGORY
BIMobject category
Plumbing
IFCCLASSIFICATION
IFC Classification
Pipe Fitting
NBSREFERENCECODE
NBS Reference Code
62-64
NBSREFERENCEDESCRIPTION
NBS Reference Description
Pipe Fittings
UNSPSCCODE
UNSPSC Code
40141720.000
UNICLASS14CODE
Uniclass 1.4 Code
L73121
UNICLASS14DESCRIPTION
Uniclass 1.4 Description
Pipes and fittings
UNICLASS20CODE
Uniclass 2.0 Code
PR-62-64
UNICLASS20DESCRIPTION
Uniclass 2.0 Description
Pipe Fittings
TEST1
test1
0.75
PIPEOD1
PIPE OD 1
32.000 mm
PIPEOD2
PIPE OD 2
40.000 mm
N8
VS0358063
N7
VS0358061
N6
VS0358055
N5
VS0358049
N4
VS0358047
N3
VS0358045
N2
VS0358043
N1
VS0358041
B8
D315/D250
B7
D315/D200
B6
D250/D200
B5
D200/D160
B4
D200/D125
B3
D200/D110
B2
D160/D125
B1
D160/D110
A9
Non Standard
A8
Valsir HDPE Long Eccentric Reducer D315/D250
A7
Valsir HDPE Long Eccentric Reducer D315/D200
A6
Valsir HDPE Long Eccentric Reducer D250/D200
A5
Valsir HDPE Long Eccentric Reducer D200/D160
A4
Valsir HDPE Long Eccentric Reducer D200/D125
A3
Valsir HDPE Long Eccentric Reducer D200/D110
A2
Valsir HDPE Long Eccentric Reducer D160/D125
A1
Valsir HDPE Long Eccentric Reducer D160/D110
INSULATIONTHICKNESS
Insulation Thickness
0.000
LOSSMETHOD
Loss Method
1.000
KCOEFFICIENTTABLE
K Coefficient Table
Reducer/Coupling/Union/Increaser
MATERIALMAIN
Material main
Polyethylene
MATERIALSECONDARY
Material secondary
Polyethylene
W
15.000
TICKSIZE2
Tick Size 2
16.000
TICKSIZE1
Tick Size 1
12.8
PIPEOD
PIPE OD
320401.000
OFFSETWIDTH
OffsetWidth
15.000
OFFSETHEIGHT
OffsetHeight
20.000
OFFSET
Offset
-5.000
NOMINALRADIUS2
Nominal Radius 2
20.000
NOMINALRADIUS1
Nominal Radius 1
16.000
NOMINALDIAMETER2
Nominal Diameter 2
40.000
NOMINALDIAMETER1
Nominal Diameter 1
32.000
LENGTH
Length
80.000
L4
80.000
L3
0.000
L2
0.000
L1
0.000
INSULATIONRADIUS2
Insulation Radius 2
20.000
INSULATIONRADIUS1
Insulation Radius 1
16.000
H
20.000
FITTINGOUTSIDEDIAMETER2
Fitting Outside Diameter 2
40.000
FITTINGOUTSIDEDIAMETER1
Fitting Outside Diameter 1
32.000
PRODUCTGUID
Product Guid
2142efeb-d0eb-430d-a671-700dfbf37f4a
PRODUCTCERTIFICATION
Product certification
http://www.valsir.it/en/omologazioni/download/pagina-download-omologazioni
TECHNICALDESCRIPTION
Technical description
http://www.valsir.it/en/manuali-tecnici/download/form-richiesta-download
URL
http://www.valsir.it/en/hdpe
THERMALEXPANSIONCOEFFICIENT
Thermal expansion coefficient
0,20 mm/m2K
MODELDESCRIPTION
Model Description
Non Standard
MINIMUMTEMPERATURE
Minimum temperature
-40°C (-5°C for welding)
MINIMUMPRESSURERESISTANCE
Minimum Pressure Resistance
-800mBar (SDR 26)_ -450 mbar (SDR 33)
MAXIMUMTEMPERATURE
Maximum temperature
+95°C (intermittent) & +80°C (continuous)
MAXIMUMPRESSURERESISTANCE
Maximum Pressure Resistance
Without push-fit sockets or expansion sockets: +5 bar (SDR26), +4 bar (SDR33) - With Push-fit sockets or expansion sockets: +0,5 bar
HEALTHIMPACT
Health impact
Halogen free and 100% recyclable
FITTINGSMATERIAL
Fittings Material
HDPE
FIRERESISTANCE
Fire resistance
Class M4_ Class B2_ Euroclass E
DIMENSION
Dimension
Non Standard
DESCRIPTION
Description
Valsir HDPE Reducer
CONSTRUCTIONSTANDARD
Construction Standard
EN1519-1_ AS/NZS 5065_ AS/NZS 4401_ SN S92010_ SN S92012_ DIN 19537-2_ DIN 19535-10_ NBK 8_ SI 4479-1_ SANS 8770
COLOURS
Colours
Gray RAL 7037
CHEMICALRESISTANCE
Chemical resistance
pH 0÷14
ARTICLENO
Article No.
Non Standard
APPLICATION
Application
High and low temperature waste and drainage system inside the building, externally anchored to the walls of the building (application area B) or mounted inside the building
WIDTHOFFSET
Width Offset
3047.000
VISIBILITY3
Visibility 3
1.000
VISIBILITY2
Visibility 2
0.000
VISIBILITY1
Visibility 1
0.000
MAXFITTINGOUTSIDEDIAMETER12
Max Fitting Outside Diameter 12
40.000
LOOKUPTABLENAME
Lookup Table Name
Valsir HDPE Long Eccentric Reducer
HEIGHTOFFSET
Height Offset
3052.000
FITTINGOUTSIDERADIUS2
Fitting Outside Radius 2
20.000
FITTINGOUTSIDERADIUS1
Fitting Outside Radius 1
16.000
INSTALLATIONINSTRUCTIONS
Installation instructions
http://www.valsir.it/en/manuali-tecnici/download/form-richiesta-download
YOUTUBECLIP
Youtube clip
https://www.youtube.com/user/progettivalsir/playlists
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions