??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Valsir
Description
Plumbing inspection opening 90
Bill of material
plumbing_inspection_opening_90_standard
VARIANTNAME
Standard
DATEOFPUBLISHING
Date of publishing
2016-01-04
DESIGNCOUNTRY
Design country
Italy
EDITIONNUMBER
Edition number
1.000
MANUFACTURERCOUNTRY
Manufacturer country
Italy
MANUFACTURERNAME
Manufacturer name
Valsir
NOMINALHEIGHT
Nominal height
0.000
NOMINALWIDTH
Nominal width
0.000
PRODUCTSKU
Product SKU
HDPE
PRODUCTFAMILY
Product family
Waste and Drainage System
PRODUCTGROUP
Product group
HDPE
REGIONAFRICA
Region Africa
All
REGIONANTARCTICA
Region Antarctica
All
REGIONASIA
Region Asia
All
REGIONEUROPE
Region Europe
All
REGIONMIDDLEEAST
Region Middle East
All
REGIONNORTHAMERICA
Region North America
All
REGIONOCEANIA
Region Oceania
All
REGIONSOUTHAMERICA
Region South America
All
WEIGHTNETKG
Weight Net (Kg)
0.000
BIMOBJECTCATEGORY
BIMobject category
Plumbing
IFCCLASSIFICATION
IFC Classification
Pipe Fitting
NBSREFERENCECODE
NBS Reference Code
62-64
NBSREFERENCEDESCRIPTION
NBS Reference Description
Pipe Fittings
UNSPSCCODE
UNSPSC Code
40141720.000
UNICLASS14CODE
Uniclass 1.4 Code
L73121
UNICLASS14DESCRIPTION
Uniclass 1.4 Description
Pipes and fittings
UNICLASS20CODE
Uniclass 2.0 Code
PR-62-64
UNICLASS20DESCRIPTION
Uniclass 2.0 Description
Pipe Fittings
OD
125.000 mm
N9
VS0348015
N8
VS0348013
N7
VS0348011
N6
VS0348009
N5
VS0348007
N4
VS0348005
N3
VS0348004
N2
VS0348003
N12
VS0348021
N11
VS0348019
N10
VS0348017
N1
VS0348001
BRANCHOD
BRANCH OD
121.55 mm
B9
D160-90°
B8
D125-90°
B7
D110-90°
B6
D90-90°
B5
D75-90°
B4
D63-90°
B3
D56-90°
B2
D50-90°
B12
D315-90°
B11
D250-90°
B10
D200-90°
B1
D40-90°
A9
Valsir HDPE 90° Access Pipe With Screw Cap D160-90°
A8
Valsir HDPE 90° Access Pipe With Screw Cap D125-90°
A7
Valsir HDPE 90° Access Pipe With Screw Cap D110-90°
A6
Valsir HDPE 90° Access Pipe With Screw Cap D90-90°
A5
Valsir HDPE 90° Access Pipe With Screw Cap D75-90°
A4
Valsir HDPE 90° Access Pipe With Screw Cap D63-90°
A3
Valsir HDPE 90° Access Pipe With Screw Cap D56-90°
A2
Valsir HDPE 90° Access Pipe With Screw Cap D50-90°
A12
Valsir HDPE 90° Access Pipe With Screw Cap D315-90°
A11
Valsir HDPE 90° Access Pipe With Screw Cap D250-90°
A10
Valsir HDPE 90° Access Pipe With Screw Cap D200-90°
A1
Valsir HDPE 90° Access Pipe With Screw Cap D40-90°
LOSSMETHOD
Loss Method
1.000
MATERIALMAIN
Material main
Polyethylene
MATERIALSECONDARY
Material secondary
Polyethylene
S
4.9
PIPEOR
PIPE OR
62.5
PIPEOD
PIPE OD
125.000
L3
0.000
L2
100.000
L1
150.000
L
250.000
K2
20.000
K1
70.000
H
124.000
DE
67.145
COLLORSTEPEND
COLLOR STEPEND
123.000
COLLORSTEP
COLLOR STEP
94.04
COLLORSTART
COLLOR START
77.93
COLLOROR
COLLOR OR
66.145
BRANCHPIPEOD
BRANCH PIPE OD
121.55
BRANCHOR1
BRANCH OR1
53.92
BRANCHPIPEOR
BRANCH PIPE OR
60.775
ANGLE1
45.000
ANGLE
90.000
PRODUCTGUID
Product Guid
2142efeb-d0eb-430d-a671-700dfbf37f4a
PRODUCTCERTIFICATION
Product certification
http://www.valsir.it/en/omologazioni/download/pagina-download-omologazioni
TECHNICALDESCRIPTION
Technical description
http://www.valsir.it/en/manuali-tecnici/download/form-richiesta-download
URL
http://www.valsir.it/en/hdpe
THERMALEXPANSIONCOEFFICIENT
Thermal expansion coefficient
0,20 mm/m2K
MODELDESCRIPTION
Model Description
Valsir HDPE 90° Access Pipe With Screw Cap D125-90°
MINIMUMTEMPERATURE
Minimum temperature
-40°C (-5°C for welding)
MINIMUMPRESSURERESISTANCE
Minimum Pressure Resistance
-800mBar (SDR 26)_ -450 mbar (SDR 33)
MAXIMUMTEMPERATURE
Maximum temperature
+95°C (intermittent) & +80°C (continuous)
MAXIMUMPRESSURERESISTANCE
Maximum Pressure Resistance
Without push-fit sockets or expansion sockets: +5 bar (SDR26), +4 bar (SDR33) - With Push-fit sockets or expansion sockets: +0,5 bar
HEALTHIMPACT
Health impact
Halogen free and 100% recyclable
FITTINGSMATERIAL
Fittings Material
HDPE
FIRERESISTANCE
Fire resistance
Class M4_ Class B2_ Euroclass E
DIMENSION
Dimension
D125-90°
DESCRIPTION
Description
Valsir HDPE 90° Access Pipe With Screw Cap
CONSTRUCTIONSTANDARD
Construction Standard
EN1519-1_ AS/NZS 5065_ AS/NZS 4401_ SN S92010_ SN S92012_ DIN 19537-2_ DIN 19535-10_ NBK 8_ SI 4479-1_ SANS 8770
COLOURS
Colours
Gray RAL 7037
CHEMICALRESISTANCE
Chemical resistance
pH 0÷14
ARTICLENO
Article No.
VS0348013
APPLICATION
Application
High and low temperature waste and drainage system inside the building, externally anchored to the walls of the building (application area B) or mounted inside the building and embedded inside the structure (application area D) and for both installation (application area DB)_ ventilation for waste systems_ rainwater drainage systemsboth gravity and under negative pressure.
LOOKUPTABLENAME
Lookup Table Name
Valsir HDPE 90° Access Pipe Branch Screw Cap
ISCUSTOM
IsCustom
0.000
INSTALLATIONINSTRUCTIONS
Installation instructions
http://www.valsir.it/en/manuali-tecnici/download/form-richiesta-download
YOUTUBECLIP
Youtube clip
https://www.youtube.com/user/progettivalsir/playlists
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions