??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Výběr CAD modelu
Available products: 2
HELP_VARIABLE
Company
Valsir
Description
Plumbing double branch
Bill of material
plumbing_double_branch_double_branch_d110_110_110_87_5_
VARIANTNAME
VIRTUALSOCKET
Virtual Socket
1.000
DATEOFPUBLISHING
Date of publishing
1/15/2016
DESIGNCOUNTRY
Design country
Italy
EDITIONNUMBER
Edition number
1.000
MANUFACTURERCOUNTRY
Manufacturer country
Italy
MANUFACTURERNAME
Manufacturer name
Valsir
NOMINALHEIGHT
Nominal height
0.000
NOMINALWIDTH
Nominal width
0.000
PRODUCTSKU
Product SKU
SILERE
PRODUCTFAMILY
Product family
Waste and Drainage System
PRODUCTGROUP
Product group
Silere
REGIONAFRICA
Region Africa
All
REGIONANTARCTICA
Region Antarctica
All
REGIONASIA
Region Asia
All
REGIONEUROPE
Region Europe
All
REGIONMIDDLEEAST
Region Middle East
All
REGIONNORTHAMERICA
Region North America
All
REGIONOCEANIA
Region Oceania
All
REGIONSOUTHAMERICA
Region South America
All
WEIGHTNETKG
Weight Net (Kg)
0.000
BIMOBJECTCATEGORY
BIMobject category
Pipes
IFCCLASSIFICATION
IFC Classification
Pipe Fitting
NBSREFERENCECODE
NBS Reference Code
62-64
NBSREFERENCEDESCRIPTION
NBS Reference Description
Pipe Fittings
UNSPSCCODE
UNSPSC Code
40141720.000
UNICLASS14CODE
Uniclass 1.4 Code
L73121
UNICLASS14DESCRIPTION
Uniclass 1.4 Description
Pipes and fittings
UNICLASS20CODE
Uniclass 2.0 Code
PR-62-64
UNICLASS20DESCRIPTION
Uniclass 2.0 Description
Pipe Fittings
TDR
TdR
Valsir SILERE® Socket
MATERIALMAIN
Material main
Polypropylene
MATERIALSECONDARY
Material secondary
Mineral
OD
mm
ID
mm
PIPEOR
PIPE OR
mm
PIPEIR
PIPE IR
mm
OD2
OD_2
110.000 mm
ID2
ID_2
99.000 mm
PIPEOR2
PIPE OR_2
55.000 mm
PIPEIR2
PIPE IR_2
49.5 mm
ALPHA
87.5
L1
mm
L2
mm
L3
mm
L4
mm
L6
mm
L7
1.2 mm
L8
mm
R1
mm
R2
mm
S
5.1 mm
L12
L1_2
3.97 mm
L22
L2_2
6.83 mm
L32
L3_2
25.000 mm
L42
L4_2
65.000 mm
L62
L6_2
1.2 mm
L72
L7_2
1.2 mm
L82
L8_2
5.64 mm
R12
R1_2
60.38 mm
R22
R2_2
63.79 mm
S2
S_2
5.1 mm
Z1
mm
Z2
mm
Z3
mm
MANUFACTURER
Manufacturer
Valsir S.p.A.
ARTICLENO
Article No.
MODELDESCRIPTION
Model Description
PRODUCTGUID
Product Guid
f6cb3456-5e6a-4d3c-ac9f-5d85973dc6e9
PRODUCTCERTIFICATION
Product certification
http://www.valsir.it/en/omologazioni/download/pagina-download-omologazioni
SOUNDPROOFINGPERFORMANCE
Soundproofing performance
LSC,A= 6dB(A) (EN 14366)_ LIN= 9dB(A) (DIN 4109)_ Rw+Ctr 46 (Building code of Australia)
TECHNICALDESCRIPTION
Technical description
http://www.valsir.it/en/manuali-tecnici/download/form-richiesta-download
URL
www.valsir.it/en
DIMENSION
Dimension
COLOURS
Colours
Lightn Gray - RAL 7035
MATERIAL
Material
PP-M
MINIMUMTEMPERATURE
Minimum temperature
-20°C
MAXIMUMTEMPERATURE
Maximum temperature
+95°C (intermittent) & +80°C (continuous)
MINIMUMPRESSURERESISTANCE
Minimum Pressure Resistance
-500 mbar
MAXIMUMPRESSURERESISTANCE
Maximum Pressure Resistance
+1.5 bar
THERMALEXPANSIONCOEFFICIENT
Thermal expansion coefficient
0,08 mm/m*K
FIRERESISTANCE
Fire resistance
Euroclass C-s3, d0
CHEMICALRESISTANCE
Chemical resistance
pH 2÷12
CONSTRUCTIONSTANDARD
Construction Standard
EN1451-1_ WMTS-508:2013_ NBK 19
APPLICATION
Application
High and low temperature waste and drainage system inside the building or anchored externally to the walls of the building (application area B) or laid directly in concrete_ ventilation of waste systems_ gravity rainwater drainage systems.
HEALTHIMPACT
Health impact
Halogen free and 100% recyclable
TECHNICALDESCRIPTIONURL
Technical description [URL]
http://www.valsir.it/en/manuali-tecnici/download/form-richiesta-download
PRODUCTCERTIFICATIONURL
Product certification [URL]
http://www.valsir.it/en/omologazioni/download/pagina-download-omologazioni
INSTALLATIONINSTRUCTIONSURL
Installation instructions [URL]
http://www.valsir.it/en/manuali-tecnici/download/form-richiesta-download
KEYNOTE
Keynote
-
MODEL
Model
-
TYPECOMMENTS
Type Comments
-
DESCRIPTION
Description
-
INSTALLATIONINSTRUCTIONS
Installation instructions
http://www.valsir.it/en/manuali-tecnici/download/form-richiesta-download
YOUTUBECLIP
Youtube clip
https://www.youtube.com/user/progettivalsir/playlists
Preview - Generation
Náhled
Formáty
Files
3D
2D

Embedded user actions